(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
The application of ball bearing has realized the excellent performance and high reliability. Offering a wide variety of lineups (60 × 60 mm).
Part Number |
---|
109R0624G402 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Frame thickness | Rated Voltage | Sensor specifications | Classification | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Frame Material | Speed code | Life Expectancy (h) | Special Priced Product | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,708.72 | 1 Piece(s) | 5 Day(s) or more | - | 25mm | DC24V | NA | Standard (general purpose) | 0.78 | 39 | 87.3 | With ribs | Resin | G | 40000 | - | - |
Loading...
Model | DC Fan | Frame Size | 60x60 | Safety standards | UL / TUV / CSA |
---|
Please check the type/dimensions/specifications of the part 109R0624G402 in the San Ace DC Fan / 60 × 60 mm Series series.
Part Number |
---|
109L0612H4D01 |
109L0612M401 |
109L0612S401 |
109R0624G4021 |
109R0624G4D01 |
109R0624H401 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Frame thickness | Rated Voltage | Sensor specifications | Classification | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Frame Material | Speed code | Life Expectancy (h) | Special Priced Product | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,899.20 | 1 Piece(s) | 5 Day(s) or more | 10 | 25mm | DC12V | Lock | Long Life | 0.53 | 28 | 40.2 | Without Gusset | Aluminum | H | 100000 | - | - | ||
₹ 5,980.00 | 1 Piece(s) | 5 Day(s) or more | - | 25mm | DC12V | Pulse | Long Life | 0.36 | 20 | 19.6 | Without Gusset | Aluminum | M | 100000 | - | - | ||
₹ 5,896.00 | 1 Piece(s) | 5 Day(s) or more | - | 25mm | DC12V | Pulse | Long Life | 0.65 | 33 | 56.8 | Without Gusset | Aluminum | S | 100000 | - | - | ||
₹ 1,708.72 | 1 Piece(s) | 5 Day(s) or more | - | 25mm | DC24V | NA | Standard (general purpose) | 0.78 | 39 | 87.3 | Without Gusset | Resin | G | 40000 | - | - | ||
₹ 1,846.68 | 1 Piece(s) | 5 Day(s) or more | - | 25mm | DC24V | Lock | Standard (general purpose) | 0.78 | 39 | 87.3 | With ribs | Resin | G | 40000 | - | - | ||
₹ 1,819.09 | 1 Piece(s) | 5 Day(s) or more | - | 25mm | DC24V | Pulse | Standard (general purpose) | 0.53 | 28 | 40.2 | With ribs | Resin | H | 60000 | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy