(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

San Ace DC Fan / 60 × 60 mm Series (Part Number)

San Ace DC Fan / 60 × 60 mm Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,208₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • The product images are representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

The application of ball bearing has realized the excellent performance and high reliability. Offering a wide variety of lineups (60 × 60 mm).

Features

●Compared with a cooling fans for alternating current power supply, it can greatly reduce power consumption. 
●Use shaft ball bearing in double for the bearings. Realized low noise and long life. 
●Easy operating simply by connecting DC power supply.(2 wires: red +/black-)

Usage

●Heat source cooling of communication equipment, control equipment, and power supply equipment etc.
●Blowing, circulation, and diffusion of air.

Specification

●Angular Dimension(mm):□60
●Thickness(mm):25
●Rated Voltage(V):DC24
●Air Volume(m3/min):0.530
●Static Pressure(Pa):40.2
●Sound Pressure Level (dB (A)):28
●Expected Life(Hour):60000
●SPQ(piece):1
●Protection Function: Burnout protection(Periodically cut off current when the blade is restrained), reverse connection protection
●Working Temperature Range: -10 to 60°C(free of condensation)

Materials

●Frame: Resin(ABS/PBT) 
●Blade: Resin(PPHOX)
Part Number
109P0648H601
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSFrame thickness Rated Voltage Sensor specifications Classification Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)
Special Priced Product Features

₹ 2,180.00

1 Piece(s) 5 Day(s) or more 1020mmDC48VPulseStandard (general purpose)0.554152.9With ribsResinH40000--

Loading...

  1. 1
 

Basic Information

Model DC Fan Frame Size 60x60 Safety standards UL / TUV / CSA

Please check the type/dimensions/specifications of the part 109P0648H601 in the San Ace DC Fan / 60 × 60 mm Series series.

Product variants

Part Number
109L0612H4D01
109L0612M401
109L0612M402
109P0648H602
109R0605F4021
109R0605F4D01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFrame thickness Rated Voltage Sensor specifications Classification Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)
Special Priced Product Features

₹ 5,899.20

1 Piece(s) 5 Day(s) or more 1025mmDC12VLockLong Life0.532840.2Without GussetAluminumH100000--

₹ 5,980.00

1 Piece(s) 5 Day(s) or more -25mmDC12VPulseLong Life0.362019.6Without GussetAluminumM100000--

₹ 5,859.20

1 Piece(s) 5 Day(s) or more 1025mmDC12VNALong Life0.362019.6Without GussetAluminumM100000--

₹ 1,876.81

1 Piece(s) 5 Day(s) or more 1020mmDC48VNAStandard (general purpose)0.554152.9With ribsResinH40000--

₹ 1,681.13

1 Piece(s) 5 Day(s) or more -25mmDC5VNAStandard (general purpose)0.442429.4Without GussetResinF60000--

₹ 1,819.09

1 Piece(s) 5 Day(s) or more -25mmDC5VLockStandard (general purpose)0.442429.4With ribsResinF60000--