(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

AC Fan / □92 mm Series (Part Number)

AC Fan / □92 mm Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,280₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A highly reliable cooling fan which operates on alternating current (AC). Ideal for cooling heat sources such as a control panel, or for air circulation within equipment (□92 mm).

Part Number
109S194
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Voltage Sensor specifications Safety standards Maximum Air Flow (AC when 50 Hz)
(m3/min)
Maximum air flow (at AC 60 Hz)
(m3/min)
Sound pressure level (for AC-50 Hz)
(dB)
Sound pressure level (for AC-60 Hz)
(dB)
Maximum Static Pressure (AC 50 Hz)
(Pa)
Maximum static pressure (at AC 60 Hz)
(Pa)
Sensor power supply
(V)

₹ 2,440.26

1 Piece(s) 5 Day(s) or more -[Other] AC230VNAPSE / CE / UL / TUV / CSA0.550.65242712.516.3NA

Loading...

  1. 1

Basic Information

Model AC fan Frame Size 92x92 Frame thickness 25mm
Classification Standard (general purpose) Frame Material Aluminum Life Expectancy(h) 25000

Please check the type/dimensions/specifications of the part 109S194 in the AC Fan / □92 mm Series series.

Product variants

Part Number
109S093
109S094
109S095
109S096
109S493-20
109S494-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRated Voltage Sensor specifications Safety standards Maximum Air Flow (AC when 50 Hz)
(m3/min)
Maximum air flow (at AC 60 Hz)
(m3/min)
Sound pressure level (for AC-50 Hz)
(dB)
Sound pressure level (for AC-60 Hz)
(dB)
Maximum Static Pressure (AC 50 Hz)
(Pa)
Maximum static pressure (at AC 60 Hz)
(Pa)
Sensor power supply
(V)

₹ 2,288.51

1 Piece(s) 5 Day(s) or more -[Other] AC115VNACE / PSE / UL / TUV / CSA0.951.1353839.249NA

₹ 2,279.60

1 Piece(s) 5 Day(s) or more 10[Other] AC230VNACE / PSE / UL / TUV / CSA0.951.1353839.249NA

₹ 2,357.49

1 Piece(s) 5 Day(s) or more -AC100VNACE / PSE / UL / TUV / CSA0.840.98323531.440.2NA

₹ 2,357.49

1 Piece(s) 5 Day(s) or more -AC100VNACE / PSE / UL / TUV / CSA0.550.65242712.516.3NA

₹ 5,152.00

1 Piece(s) 5 Day(s) or more -[Other] AC115V[Other] Low speedCE / PSE / UL / TUV0.951.1353839.2495

₹ 5,176.00

1 Piece(s) 5 Day(s) or more -[Other] AC230V[Other] Low speedCE / PSE / UL / TUV0.951.1353839.2495