(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Dear All, our Gurugram office and warehouse will be closed on October 5th due to the State election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AC Fan / □120 mm Series (Part Number)

AC Fan / □120 mm Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,325₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A highly reliable cooling fan which operates on alternating current (AC). Ideal for cooling heat sources such as a control panel, or for air circulation within equipment (□120 mm).

Part Number
109S088
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSFrame thickness Rated Voltage Sensor specifications Safety standards Maximum Air Flow (AC when 50 Hz)
(m3/min)
Maximum air flow (at AC 60 Hz)
(m3/min)
Sound pressure level (for AC-50 Hz)
(dB)
Sound pressure level (for AC-60 Hz)
(dB)
Maximum Static Pressure (AC 50 Hz)
(Pa)
Maximum static pressure (at AC 60 Hz)
(Pa)
Sensor power supply
(V)

₹ 2,407.77

1 Piece(s) 5 Day(s) or more -25mmAC200VNAPSE / CE / UL / TUV / CSA1.952.338414851.9NA

Loading...

  1. 1

Basic Information

Model AC fan Frame Size 120x120 Classification Standard (general purpose)
Frame Material Aluminum Life Expectancy(h) 25000

Please check the type/dimensions/specifications of the part 109S088 in the AC Fan / □120 mm Series series.

Product variants

Part Number
109S006UL
109S008
109S008UL
109S089
109S405UL-20
109S408UL-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFrame thickness Rated Voltage Sensor specifications Safety standards Maximum Air Flow (AC when 50 Hz)
(m3/min)
Maximum air flow (at AC 60 Hz)
(m3/min)
Sound pressure level (for AC-50 Hz)
(dB)
Sound pressure level (for AC-60 Hz)
(dB)
Maximum Static Pressure (AC 50 Hz)
(Pa)
Maximum static pressure (at AC 60 Hz)
(Pa)
Sensor power supply
(V)

₹ 2,567.46

1 Piece(s) 5 Day(s) or more -38mmAC100VNACE / PSE / UL / TUV / CSA1.451.5282817.617.6NA

₹ 2,484.68

1 Piece(s) 6 Day(s) or more -38mmAC200VNAPSE2.352.7404355.965.7NA

₹ 2,567.46

1 Piece(s) 5 Day(s) or more -38mmAC200VNACE / PSE / UL / TUV / CSA2.352.7404355.965.7NA

₹ 2,524.80

1 Piece(s) 5 Day(s) or more -25mm[Other] AC230VNACE / PSE / UL / TUV / CSA1.71.8343529.426.5NA

₹ 5,206.40

1 Piece(s) 5 Day(s) or more 1038mmAC100V[Other] Standard speedCE / PSE / UL / TUV2.352.7404355.965.75

₹ 5,258.40

1 Piece(s) 5 Day(s) or more -38mmAC200V[Other] Standard speedCE / PSE / UL / TUV2.352.7404355.965.712
X
whatsapp-qr whatsapp-icon