(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Standard metal support fitting. Optimal as an accessory to aid layout inside the panel.
Part Number |
---|
JK1 |
JK2 |
JK3 |
JK5 |
JK6 |
JK7 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Dimension (length) (mm) | Shape | Height (mm) | Number with packs (Piece) |
---|---|---|---|---|---|---|---|---|---|
₹ 7,591.15 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) or more | 15 | - | 15 | 100 | ||
₹ 8,203.35 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) or more | 40 | - | 20 | 100 | ||
₹ 5,417.67 | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) or more | 77 | - | 27 | 50 | ||
₹ 5,235.00 | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) or more | 50 | - | 27 | 50 | ||
₹ 5,651.47 | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) or more | 90 | - | 27 | 50 | ||
₹ 6,775.96 | 1 Pack(s) | 50 Pieces Per Package | 10 Day(s) or more | 130 | Bending to right angle | 27 | 50 |
Loading...
Type | Support Bracket |