• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Slope-Shaped Terminal Block Common Unit

Slope-Shaped Terminal Block Common Unit

Uses M3 screws and boasts the smallest pitch in the industry at just 7 mm. A unit for common power supplies. The terminal block is inclined for easier wiring.

[Features]
· A series for modularizing common power supply terminals.
· Three types are available for use with different types of connection.

PDF

Part Number

Configured Part Number is shown.

Part Number
TIFB7Y20CM
TIFB7Y20CP
TIFB7Y20CPM
TIFB720CM
TIFB720CP
TIFB720CPM
Part NumberVolume DiscountDays to ShipConnector Type of Common Features
35 Day(s) or more [Other] OtherUpper and lower levels minusFall Prevention Screw Structure
35 Day(s) or more [Other] OtherUpper and lower levels plusFall Prevention Screw Structure
25 Day(s) or more [Other] OtherUpper level plus, lower level minusFall Prevention Screw Structure
19 Day(s) or more [Other] Screw type terminal blockUpper and lower levels minusSelf-up
25 Day(s) or more [Other] Screw type terminal blockUpper and lower levels plusSelf-up
35 Day(s) or more [Other] OtherUpper level plus, lower level minusSelf-up

Loading...

  1. 1

Basic Information

Terminal Block Screw M3 Number of Poles(Pole) 20 Mounting Method DIN rail/Direct attachment
Pitch Between Terminals(mm) 7 Representative Standard CE Dimension vertical(mm) 45
Dimension width(mm) 80 Dimension depth(mm) 47 Terminal Block Shape Inclined Type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)