(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Push-Button Power Switch for Hoists, for Direct Three-Phase Electric Device Control, COB260 Series

Push-Button Power Switch for Hoists, for Direct Three-Phase Electric Device Control, COB260 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,059₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Pendant switch for direct operation of three-phase drives. Button packing-exposed construction; small in size, economical, and for low-capacity use.

Part Number
COB261T
COB262T
COB263T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Electric Device Capacity Three-Phase 200/220 V
(kW)
Number of buttons
(piece)
Lettering plate Contact Configuration Compatible cable diameter range
(φ)
Dimension vertical
(mm)

₹ 4,058.76

1 Piece(s) 5 Day(s) or more 12UP, DOWN2a-2a10.3 to 13.5203

₹ 6,500.13

1 Piece(s) 5 Day(s) or more 1 x 24UP, DOWN, EAST, WEST, SOUTH, NORTH2a-2a-2a-2a13.3 to 16.5283

₹ 8,935.04

1 Piece(s) 5 Day(s) or more 1 x 36UP, DOWN, EAST, WEST, SOUTH, NORTH2a-2a-2a-2a-2a-2a13.3 to 16.5341
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Electric Device Capacity Three-Phase 200/220 V
(kW)
Number of buttons
(piece)
Lettering plate Contact Configuration Compatible cable diameter range
(φ)
Dimension vertical
(mm)

Loading...

  1. 1

Basic Information

Rated insulation voltage(V) AC250 Rated Current(A) 7 Connection Terminal M3.5 screw
Ambient Temperature(°C) -15 to 40 Relative humidity(%) 45 to 85 Features Button packing exposed structure
Operating Voltage(V) 3 φ200/220 V Representative Standard PSE Protective Structure IP65
Dimension width(mm) 60 Dimension depth(mm) 46
X
whatsapp-qr whatsapp-icon
Close

Comparison list