(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Digital I/O (Part Number)

Digital I/O

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Digital I/O
  • Digital I/O
  • Digital I/O
  • Digital I/O
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      23,523₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Method for requesting corrections and analysis: check product information.

Product Description

[Features]
· An interface board (card) for extending the function of inputting or outputting a digital signal to a computer.
· Reads the status (ON/OFF) of relays, operation switches, measuring devices, etc., while controlling (ON/OFF) lamps, 7-segment displays and relays, etc.
· Can also be used as an interface for digital communication with microcomputers and various controllers, such as PLCs.

Part Number
PIO-16/16B(LPCI)H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSBus PCI bracket External dimensions (L)
(mm)
External dimensions (H)
(mm)
Function Digital input
(Point)
Digital output
(Point)
Two-Way
(Point)
Operating voltage (input) Operating voltage (output) Features Safety standards

₹ 36,645.07

1 Piece(s) 6 Day(s) or more -PCILowProfile121.6963.41Input/Output1616-12 to 24 VDC12 to 24 VDCBuilt-in power supply: 12 VDCCE

Loading...

  1. 1

Basic Information

Function Digital Input/Output

Please check the type/dimensions/specifications of the part PIO-16/16B(LPCI)H in the Digital I/O series.

Product variants

Part Number
DIO-1616LX-USB
DIO-24DY-USB
DIO-3232L-PE
PIO-16/16B(PCI)H
PIO-16/16L(LPCI)H
PIO-16/16RY(PCI)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSBus PCI bracket External dimensions (L)
(mm)
External dimensions (H)
(mm)
Function Digital input
(Point)
Digital output
(Point)
Two-Way
(Point)
Operating voltage (input) Operating voltage (output) Features Safety standards

₹ 56,404.25

1 Piece(s) 5 Day(s) or more -[Other] USB-34180Input/Output1616-12 to 24 VDC12 to 24 VDC--

₹ 23,523.42

1 Piece(s) 6 Day(s) or more -[Other] USB-2464Two-Way--243.3VDC-LVTTL3.3VDC-LVTTL--

₹ 45,382.98

1 Piece(s) 5 Day(s) or more -PCI ExpressStandard169.33110.18Input/Output3232-12 to 24 VDC12 to 24 VDCInput: Sync output support/output: Sync TypeCE

₹ 36,592.29

1 Piece(s) 6 Day(s) or more -PCIStandard176.41105.68Input/Output1616-12 to 24 VDC12 to 24 VDCBuilt-in power supply: 12 VDCCE

₹ 28,505.25

1 Piece(s) 5 Day(s) or more -PCILowProfile121.6963.41Input/Output1616-12 to 24 VDC12 to 24 VDC-CE

₹ 36,587.18

1 Piece(s) 6 Day(s) or more -PCIStandard176.41105.68Input/Output1616-24 to 48VDCUp to 120 VAC/VDC-CE