(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Analog I/O (Part Number)

Analog I/O

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Analog I/O
  • Analog I/O
  • Analog I/O
  • Analog I/O
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      51,642₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Method for requesting corrections and analysis: check product information.

Product Description

[Features]
· An interface board (card) for extending the function of inputting or outputting an analog signal to a computer.
· Measures external phenomena by converting an analog signal to data (digital signal) and importing it to a PC, and monitors and controls external equipment by converting PC data to an analog signal and outputting the signal.

Part Number
AIO-160802AY-USB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSBus PCI bracket External dimensions (L)
(mm)
External dimensions (H)
(mm)
Function Analog input Analog Output
(ch)
Two-Way
(Point)
Resolution Counter, ch number
(ch)
Features Analog input range Analog output range Safety standards

₹ 73,457.00

1 Piece(s) 6 Day(s) or more -[Other] USB-2464Input, outputSingle end 8 ch2-16bit-A/D Conversion Speed: 10 μsec/ch (max.)±10V±10V-

Loading...

  1. 1

Basic Information

Function Analog input and output

Please check the type/dimensions/specifications of the part AIO-160802AY-USB in the Analog I/O series.

Product variants

Part Number
AD16-16U(PCI)EV
ADA16-32/2(PCI)F
ADI16-16(LPCI)L
AI-1204Z-PCI
AIO-161601E3-PE
AIO-163202FX-USB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSBus PCI bracket External dimensions (L)
(mm)
External dimensions (H)
(mm)
Function Analog input Analog Output
(ch)
Two-Way
(Point)
Resolution Counter, ch number
(ch)
Features Analog input range Analog output range Safety standards

₹ 120,977.33

1 Piece(s) 5 Day(s) or more -PCIStandard176.41105.68Input, outputSingle end 16 ch/ differential 8 ch1-16bit-A/D Conversion Speed: 1 μsec/ch (max.)0~5V / ±5V / 0~10V / ±10V0~10V / ±10VCE

₹ 131,783.02

1 Piece(s) 5 Day(s) or more -PCIStandard176.41105.68Input, outputSingle end 32 ch / differential 16 ch2-16bit-A/D Conversion Speed: 2 μsec/ch (max.)0~5V / ±2.5V / ±5V / 0~2.5V / 0~10V / ±10V0~10V / ±2.5V / ±1.25V / ±5V / 0~5V / 0~2.5V / ±10VCE

₹ 57,596.67

1 Piece(s) 5 Day(s) or more -PCILowProfile121.6963.41InputSingle end 16 ch--16bit-A/D Conversion Speed: 10 μsec/ch (max.)±10V--

₹ 175,559.33

1 Piece(s) 6 Day(s) or more -PCIStandard176.41105.68InputSingle end 4 ch--12bit-A/D Conversion Speed: 100 nsec (max.)0~5V / ±2.5V / ±5V / 0~2.5V / 0~10V / ±10V / ±1.25V--

₹ 120,821.18

1 Piece(s) 5 Day(s) or more -PCI ExpressStandard169.33110.18Input, outputSingle end 16 ch/ differential 8 ch1-16bit-A/D Conversion Speed: 10 μsec/ch (max.)0~5V / ±5V / 0~10V / ±10V0~10V / ±10V-

₹ 154,162.00

1 Piece(s) 6 Day(s) or more -[Other] USB-34180Input, outputSingle end 32 ch / differential 16 ch2-16bit-A/D Conversion Speed: 2 μsec/ch (max.)0~5V / ±2.5V / ±5V / 0~2.5V / 0~10V / ±10V0~10V / ±2.5V / ±1.25V / ±5V / 0~5V / 0~2.5V / ±10V-