(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Outlet for Equipment

Outlet for Equipment

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      451₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• This fixture is for supplying power and can be used linked with other units despite having minimal dimensions that can fit into machinery and in boards.

Part Number
2117
2127
3117
3117-IV
7117G
7117G-IV
7117GZ
7117GZ-IV
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Rated Voltage
(V)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Color L Dimension
(mm)
l dimensions
(mm)

₹ 546.16

1 Piece(s) 5 Day(s) or more 10[Other] 2P hook type125NAPSE383838.5White--

₹ 600.73

1 Piece(s) 5 Day(s) or more 10[Other] 2P hook type250NA-383838.5White--

₹ 450.62

1 Piece(s) 7 Day(s) or more 10[Other] Ground insulation type 2P hook type125NAPSE434340Black4033

₹ 450.62

1 Piece(s) 5 Day(s) or more 10[Other] Ground insulation type 2P hook type125NAPSE434340White4033

₹ 682.86

1 Piece(s) 5 Day(s) or more -[A-3] Ground insulation type 2P A-3 flat blade type125AvailablePSE434340Black4033

₹ 625.71

1 Piece(s) 5 Day(s) or more -[A-3] Ground insulation type 2P A-3 flat blade type125AvailablePSE434340White4033

₹ 711.43

1 Piece(s) 5 Day(s) or more -[A-3] Ground insulation type 2P A-3 retain prevention125NAPSE434337.5Black37.530.5

₹ 494.65

1 Piece(s) 5 Day(s) or more -[A-3] Ground insulation type 2P A-3 retain prevention125NAPSE434337.5White37.530.5

Loading...

  1. 1

Basic Information

Type Outlet Rated Current(A) 15 Features For Equipment