(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Receptacle Outlet, Straight Blade (Part Number)

Receptacle Outlet, Straight Blade
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      433₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a receptacle outlet to store in an enclosure installed on the wall or the like for supplying power to the plug.
[Features]
·Nylon resin is used for the body material, which has heat resistance, tracking resistance, etc.
·Flame-retardant (UL94V-0) nylon resin material is used, which does not contain harmful substances.
·Reinforced nylon resin containing 30% filler (glass fiber) is used to enhance performance.
·As for cable connection, "crimp terminal type" that tightens the terminal screws (double-washer SEMS) is possible.
[Use]
·It is ideal when you are looking for a high quality, high capacity outlet.

 

Specifications of receptacle outlet straight blade

Flat blade type plug the plug blade has a straight shape, and the insertion and removal operation is in a fixed direction, so it is a general and easy-to-use insertion port shape.

Flat blade
The plug blade has a straight shape, and the insertion and removal operation is in a fixed direction, so it is a general and easy-to-use insertion port shape.

8620 N

  • Socket shape: Flat blade
  • Color: Black
  • Applicable wire: 14 mm^2
  • Wire connection method: Crimp terminal type
  • Compatible Crimp Terminal: R14-6
  • Main body, flame retardancy: UL94 V-0
  • Unit weight: 238 g

Dimensional drawing (example of 8620N)

 

(Units: mm)

 

Dimensional drawing (8620 N) (01)

Dimensional drawing (8620 N) (01)

 

(Units: mm)

 

Dimensional drawing (8620 N) (02)

Dimensional drawing (8620 N) (02)

Part numberPart NameNumberSummary
1Body1Polyamide resin (contains glass filler)
2Cover1Polyamide resin (contains glass filler)
3Terminal3Copper, nickel plating × 1, tin plating × 2
4Blade holder3Phosphor bronze
5Terminal Screw3Brass M6
6Mounting bracket2Stainless steel

Precautions

  • * Be sure to use it within the rating. If the product is used beyond the rating, the performance of the equipment cannot be maintained, which may cause the load equipment to malfunction, abnormal heat generation, or fire.
  • * Use dustproof / waterproof equipment in an appropriate method / condition / combination / construction / environment to maintain its performance. Improper use may cause electric shock or accident. In addition, the "outer protection grade (IP code)" described on the American Denki website is based on the test method in accordance with the JIS C 0920 test method. Please note that the original performance will deteriorate if it is aged or deformed and damaged.
  • * Do not use the main body or cover that is chipped or damaged. It may cause electric shock or fire.
  • * When inserting the plug, insert it all the way in, and make sure that the hook-type and retaining-type devices rotate. Half-insertion or half-rotation of the plug may cause heat generation or fire.
  • * Do not use a deformed or damaged plug blade. It may cause overheating or incorrect insertion.
  • * Do not use an outlet or cord connector body that is extremely loose when the plug is inserted or removed, or that has a glaring effect when the plug is inserted. It may cause overheating or fire.
  • * Do not insert or remove the device with wet hands. Doing so can lead to electric shock.
  • * Do not leave the plug in the inserted state for an extended period of time. Also, regularly clean the surface of the instrument and between the blades of the plug to remove dust. The tracking phenomenon may cause smoke or fire.
  • * Please insert and remove it straight. If it is inserted or removed at an angle, it may cause deformation of the blade, resulting in heat generation or fire.
  • * Do not apply excessive load or impact. It may cause damage.
  • * Do not insert or remove it while the power is on as it is dangerous. Especially when using UL/CSA specification products (excluding 4320-L15UL and 4322 N-L15UL) with direct current, be sure to shut off the power supply on the device side to extinguish the arc discharge before unplugging: It may cause an accident.
  • * Do not touch or leave it within reach of infants. Doing so may result in electric shock.
Part Number
7110GHD
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features Color φA dimensions
(mm)
φB dimensions
(mm)

₹ 928.00

1 Piece(s) 5 Day(s) or more -[A-3] Ground insulation type 2P A-3 flat blade type12515AvailablePSE1073932Composite broadnessWhite--

Loading...

  1. 1

Basic Information

Type Outlet

Please check the type/dimensions/specifications of the part 7110GHD in the Receptacle Outlet, Straight Blade series.

Product variants

Part Number
7110GD
7110GD-IV
7110GHD-BK
7110GN
7110GN-IV
7110GNZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features Color φA dimensions
(mm)
φB dimensions
(mm)

₹ 1,048.00

1 Piece(s) 5 Day(s) or more -[A-3] Ground insulation type 2P A-3 flat blade type12515AvailablePSE1043527DuplexBlack--

₹ 544.00

1 Piece(s) 5 Day(s) or more -[A-3] Ground insulation type 2P A-3 flat blade type12515AvailablePSE1043527DuplexWhite--

₹ 816.85

1 Piece(s) 5 Day(s) or more 10[A-3] Ground insulation type 2P A-3 flat blade type12515AvailablePSE1073932Composite broadnessBlack--

₹ 678.97

1 Piece(s) 7 Day(s) or more -[A-3] Ground insulation type 2P A-3 flat blade type125-AvailablePSE-3529.2NABlack--

₹ 678.97

1 Piece(s) 7 Day(s) or more -[A-3] Ground insulation type 2P A-3 flat blade type125-AvailablePSE-3529.2NAWhite--

₹ 718.45

1 Piece(s) 8 Day(s) or more -[A-3] Ground insulation type 2P A-3 retain prevention125-NAPSE-3529.2NABlack--