(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Power Pack - Twist Lock 20 A × 3 Sockets - Sheet Steel Body

Power Pack - Twist Lock 20 A × 3 Sockets - Sheet Steel Body
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      33,267₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hooked 20 A x 3 sockets power supply box (steel plate body), with a strong exterior and a structure that supports rapid power supply increase on site.

Part Number
BZ-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 33,267.16

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Socket shape Hook/NEMA Number of Insertion Openings/Split Openings 3 Rated Current(A) 20
Rated Voltage(V) 250 Supported countries (standards) Japan (PSE) Number Of Cores 4
Socket shape detail Ground insulation type 3P hook type

Please check the type/dimensions/specifications of the part BZ-3 in the Power Pack - Twist Lock 20 A × 3 Sockets - Sheet Steel Body series.