(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 15/12/2024 to 3:30 (IST) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Multi-Use Power Strip, 4 Outlets 15-A Twist Lock, - Cable Set with Integrated Flat-Blade Plug

Multi-Use Power Strip, 4 Outlets 15-A Twist Lock, - Cable Set with Integrated Flat-Blade Plug
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,842₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Power strip with cord that features an integrated flat blade plug, four 15 A locking sockets, and is designed to accommodate feed wiring and 3.5 mm22 wires.

[Features]
· Flame and impact-resistant nylon resin case is used that is structured to support feed wiring and VCT 3.5 mm22.
▪ Has 4 sockets, and grounded 2P 15 A rating, and can be used up to a total of 15 A.

Part Number
KC1014
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,841.75

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Plug shape A-3 Socket shape Hook/NEMA Number of Insertion Openings/Split Openings 4
Cable Length(m) 3 Rated Current(A) 15 Rated Voltage(V) 125
Supported countries (standards) Japan (PSE) Number Of Cores 3 Socket shape detail Ground insulation type 2P hook type

Please check the type/dimensions/specifications of the part KC1014 in the Multi-Use Power Strip, 4 Outlets 15-A Twist Lock, - Cable Set with Integrated Flat-Blade Plug series.

X
whatsapp-qr whatsapp-icon