(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Multi-Use Power Strip, 6 Outlets NEMA L6-15R, - Cable Set with Twist Lock Plug

Multi-Use Power Strip, 6 Outlets NEMA L6-15R, - Cable Set with Twist Lock Plug
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,507₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cable set power strip with NEMA L6-15R x 6 sockets, twist lock plug (NEMA L6-15P) and with a structure that supports feed wiring and 3.5 mm22 wires.

[Features]
· Flame and impact-resistant nylon resin case is used that is structured to support feed wiring and VCT 3.5 mm22.
▪ Has 6 sockets, and grounded 2P 15 A rating, and can be used up to a total of 15 A.

Part Number
KC1250(5M)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,506.56

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Plug shape Hook/NEMA Socket shape Hook/NEMA Number of Insertion Openings/Split Openings 6
Cable Length(m) 5 Rated Current(A) 15 Rated Voltage(V) 250
Supported countries (standards) Japan (PSE) Number Of Cores 3 Socket shape detail NEMA L6-15R

Please check the type/dimensions/specifications of the part KC1250(5M) in the Multi-Use Power Strip, 6 Outlets NEMA L6-15R, - Cable Set with Twist Lock Plug series.