(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Multi-Use Power Strip, 2 Outlets NEMA L6-15R, - Cable Set with Twist Lock Plug

Multi-Use Power Strip, 2 Outlets NEMA L6-15R, - Cable Set with Twist Lock Plug
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,791₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cable set power strip with NEMA L6-15R x 2 sockets, twist lock plug (NEMA L6-15P) and with a structure that supports feed wiring and 3.5 mm22 wires.

[Features]
· Flame and impact-resistant nylon resin case is used that is structured to support feed wiring and VCT 3.5 mm22.
▪ Has 2 sockets, and grounded 2P 15 A rating, and can be used up to a total of 15 A.

Part Number
KC1110
KC1110(5M)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCable Length
(m)

₹ 3,791.44

1 Piece(s) 5 Day(s) or more 3

₹ 4,854.78

1 Piece(s) 5 Day(s) or more 5

Loading...

  1. 1

Basic Information

Plug shape Hook/NEMA Socket shape Hook/NEMA Number of Insertion Openings/Split Openings 2
Rated Current(A) 15 Rated Voltage(V) 250 Supported countries (standards) Japan (PSE)
Number Of Cores 3 Socket shape detail NEMA L6-15R