(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Double Connector Body Retaining 15 A × 2 Ports (without Cable)

Double Connector Body Retaining 15 A × 2 Ports (without Cable)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,706₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This retainer 15 A x 2-port connector body used with end terminals can branch up to two loads simultaneously.

[Features]
· Cable connector body that uses chloroprene rubber is used on the cover for branching with superior durability.
▪ With a terminal block for a feed that can handle a power supply connection of 3.5 mm22, and 5.5 mm22.

Part Number
7113GRZ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,705.75

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Socket shape A-3 retain prevention Number of Insertion Openings/Split Openings 2 Rated Current(A) 15
Rated Voltage(V) 125 Supported countries (standards) Japan (PSE) Number Of Cores 3

Please check the type/dimensions/specifications of the part 7113GRZ in the Double Connector Body Retaining 15 A × 2 Ports (without Cable) series.