(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Soft VCT Cable 2 mm2 × 3C (10 m Coil)

Soft VCT Cable 2 mm<sup>2</sup> × 3C (10 m Coil)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,613₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A highly flexible vinyl cabtyre cable that measures 2 mm2 * 3C (10 m coil).

[Features]
• The magnet can be mounted on OA power strips or other equipment and then temporarily fixed to steel desks and similar objects.

Part Number
S-VCT-IV(10M)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,613.33

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Power Cord Type AC Cord Number Of Cores 3
Cable Length 10

Please check the type/dimensions/specifications of the part S-VCT-IV(10M) in the Soft VCT Cable 2 mm2 × 3C (10 m Coil) series.

X
whatsapp-qr whatsapp-icon