(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Outlet Bar IEC60320/C-13 × 4 Ports No Cable

Outlet Bar IEC60320/C-13 × 4 Ports No Cable
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17,174₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This IEC60320/C-13 x 4-port outlet bar (steel plate) can be mounted vertically on 19-inch racks and has a feature to prevent plugs from becoming disconnected.

[Features]
· Multi-purpose, high-quality, high-performance equipment for supplying power to IT and OA audio equipment with rack attachment brackets.

Part Number
HKC0903
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 17,174.25

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Number of Insertion Openings/Split Openings 4 Rated Current(A) 15 Rated Voltage(V) 250
Supported countries (standards) Japan (PSE) Number Of Cores 3 Socket shape detail IEC C13

Please check the type/dimensions/specifications of the part HKC0903 in the Outlet Bar IEC60320/C-13 × 4 Ports No Cable series.