(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Joint Power Strip, Removal Prevention Type, 15 A × 4 Outlets, Without Cord

Joint Power Strip, Removal Prevention Type, 15 A × 4 Outlets, Without Cord
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,319₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

OA power strip with 4 lockable 15 A sockets. The power strip makes it easy to change or expand even after installing the power supply environment.

[Features]
· Heat resistant grade UL94V-0 nylon resin is used for the main unit and case material.
· A total of 15 A can be used according to the grounded 2P 15 A rating.

Part Number
KU1130JT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,319.36

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Socket shape A-3 retain prevention Number of Insertion Openings/Split Openings 4 Rated Current(A) 15
Rated Voltage(V) 125 Supported countries (standards) Japan (PSE) Number Of Cores 3

Please check the type/dimensions/specifications of the part KU1130JT in the Joint Power Strip, Removal Prevention Type, 15 A × 4 Outlets, Without Cord series.

X
whatsapp-qr whatsapp-icon