(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Power Strip, Retaining, Two 15-A Outlets, without Cable

Power Strip, Retaining, Two 15-A Outlets, without Cable
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,381₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

OA power strip with 2 lockable 15 A sockets. The power strip makes it easy to change or expand even after installing the power supply environment.

[Features]
· Heat resistant grade UL94V-0 nylon resin is used for the main unit and case material.
· A total of 15 A can be used according to the grounded 2P 15 A rating.

Part Number
KU1140JT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,381.29

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Socket shape A-3 retain prevention Number of Insertion Openings/Split Openings 2 Rated Current(A) 15
Rated Voltage(V) 125 Supported countries (standards) Japan (PSE) Number Of Cores 3

Please check the type/dimensions/specifications of the part KU1140JT in the Power Strip, Retaining, Two 15-A Outlets, without Cable series.