(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

1U Power Strip (NEMA L6-15)

1U Power Strip (NEMA L6-15)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      35,439₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An outlet bar (made from steel plates) has a NEMA L6-30P plug and L6-15R x 8 sockets and can be mounted on 1U-size 19-inch racks.

[Features]
· Multi-purpose, high-quality, high-performance equipment for supplying power to IT and OA audio equipment with rack attachment brackets.
▪ 19 inch rack EIA standard 1U series compliant.

Part Number
HKC2650PT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 35,439.20

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Plug shape Hook/NEMA Socket shape Hook/NEMA Number of Insertion Openings/Split Openings 8
Cable Length(m) 3 Rated Current(A) 15 Rated Voltage(V) 250
Supported countries (standards) Japan (PSE) Number Of Cores 3 Additional Function With circuit protector
Socket shape detail Ground insulation type 2P hook type

Please check the type/dimensions/specifications of the part HKC2650PT in the 1U Power Strip (NEMA L6-15) series.