(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Flat-Blade Plate for Outlet, 30 A / 50 A / 60 A ⌀57

Flat-Blade Plate for Outlet, 30 A / 50 A / 60 A ⌀57
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      461₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A plate that is compatible with flat-bladed 30 A/50 A/60 A embedded outlets (⌀57) as well as with many other types of embedded outlets (⌀57).

[Features]
· Outlet plate that can accommodate various types of embedded outlets such as flat blade embedded outlets.

Part Number
541A
541N
541N-200
541S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Material Surface display content Overall Length (L)
(mm)

₹ 619.55

1 Piece(s) 7 Day(s) or more 10SilverNew metal (aluminum)NA120

₹ 461.18

1 Piece(s) 7 Day(s) or more 10WhiteNylonNA120

₹ 502.71

1 Piece(s) 7 Day(s) or more 10WhiteNylon200V120

₹ 568.07

1 Piece(s) 5 Day(s) or more -SilverStainless SteelNA115

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Other) Supported installed outlet shape Flat blade type 30 A/50 A/60 A (φ57) Installed outlet mounting pitch (l)(mm) 60.5
No. of mount installed outlets(Piece) 1 Applicable boxes For 2 pieces