(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Flat-Blade Plate for Outlets for 15 A/20 A, ø34.5

Flat-Blade Plate for Outlets for 15 A/20 A, ø34.5
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      317₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An outlet plate compatible with a variety of embedded outlets (ø34.5), including flat-blade type 15 A/20 A embedded outlets (ø34.5).

[Features]
· An outlet plate compatible with a variety of embedded outlets, including flat-blade type embedded outlets

Part Number
7071S
8071N
8071N-100
8071N-200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Material Installed outlet mounting pitch (l)
(mm)
Surface display content Overall Length (L)
(mm)

₹ 362.07

1 Piece(s) 5 Day(s) or more 10SilverStainless Steel60.5NA115

₹ 317.36

1 Piece(s) 5 Day(s) or more 10WhiteNylon101NA120

₹ 344.15

1 Piece(s) 7 Day(s) or more 10WhiteNylon101100V120

₹ 344.15

1 Piece(s) 7 Day(s) or more 10WhiteNylon101200V120

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Other) Supported installed outlet shape Flat blade type 15 A/20 A (φ34.5) No. of mount installed outlets(Piece) 1
Applicable boxes For 1 pieces