(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Bracket for 1U PDU (40 mm)【2 Pieces Per Package】

Bracket for 1U PDU (40 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,344₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bracket that can be attached to 1U/0U size PDU in a 19-inch rack

 

Specifications of 40 mm bracket for 1U PDU HKC-SPT40

External appearance of HKC-SPT40

External appearance of HKC-SPT40

  • Bracket: Electro galvanized steel plate 2.3 t
  • Bracket set screw: Brass M4 × 10 nickel plating
Usage example of 40 mm bracket for 1U PDU

Usage example of 40 mm bracket for 1U PDU

* The image is for illustration purposes. The color of this product is white.

Dimensional drawing

 

(Units: mm)

 

Dimensional drawing 1 of HKC-SPT40

Dimensional drawing 1 of HKC-SPT40

Dimensional drawing 2 of HKC-SPT40

Dimensional drawing 2 of HKC-SPT40

Part Number
HKC-SPT1U
HKC-SPT40
HKC-SPT40B
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSColor Bracket (40 mm) application product for 1U power strips Specifications Unit weight
(g)

₹ 2,724.80

1 Pack(s)

2 Pieces Per Package

7 Day(s) or more -Black1U mounting bracketBlack261.54 mounting screws included

₹ 1,343.65

1 Pack(s)

2 Pieces Per Package

7 Day(s) or more 10White1U power strip---

₹ 1,739.20

1 Pack(s)

2 Pieces Per Package

7 Day(s) or more -Black40 mm bracket for 1U PDUBlack134.74 mounting screws included

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Other) Packaging Quantity(Piece) 2