(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Waterproof Flange Inlet (Dust & Jet Resistant)

Waterproof Flange Inlet (Dust & Jet Resistant)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,773₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This device is used for receiving power from a power supply by mounting to movable devices and devices with power supply cables that the user would like to eliminate. Meets waterproof specifications (IP65) when used simultaneously with flat or round waterproof lid.

[Features]
· Device for powering a power supply used on outdoor movable equipment and equipment the user want to use without cables.
• Meets waterproof specifications (IP65) when used simultaneously with flat or round waterproof lid.
· This is a JISC 0920 (Degrees of protection provided by enclosures) IP65-compliant product, both during use and even when not in use.

Part Number
4325WJ
7115GWJ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
L Dimension
(mm)
l dimensions
(mm)

₹ 6,469.73

1 Piece(s) 5 Day(s) or more 10[Other] Ground insulation type 3P hook type25030NA-10210282.5--

₹ 4,772.53

1 Piece(s) 5 Day(s) or more 10[A-3] Ground insulation type 2P A-3 flat blade type12515AvailablePSE828258.558.538.5

Loading...

  1. 1

Basic Information

Type Inlet Color Silver
X
whatsapp-qr whatsapp-icon