(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Dual Flat-Blade Hyper Outlet, 15 A

Dual Flat-Blade Hyper Outlet, 15 A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,900₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A high-quality, 15-A dual outlet with excellent functionality. Improves continuity stability and efficiency.

Part Number
7117GHDXL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,900.29

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Outlet Shape Ground insulation type 2P A-3 flat blade type Rated Voltage(V) 125
Rated Current(A) 15 NEMA standard presence NA Representative Standard PSE
Dimension length(mm) 69.5 Dimension width(mm) 39 Dimension thickness(mm) 32.5
Color Black

Please check the type/dimensions/specifications of the part 7117GHDXL in the Dual Flat-Blade Hyper Outlet, 15 A series.