(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Multi-Use Power Strip, 6 Outlets 15-A Retaining, Cable Set with Integrated Flat-Blade Plug (Part Number)

Multi-Use Power Strip, 6 Outlets 15-A Retaining, Cable Set with Integrated Flat-Blade Plug
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,573₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cable set power strip with retainer 15 A x 6 sockets, integrated flat blade plug, and a structure that supports feed wiring and 3.5 mm22 wires.

[Features]
· Flame and impact-resistant nylon resin case is used that is structured to support feed wiring and VCT 3.5 mm22.
▪ Has 6 sockets, and grounded 2P 15 A rating, and can be used up to a total of 15 A.

Part Number
KC1334(5M)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,573.15

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Plug shape A-3 Socket shape A-3 retain prevention Number of Insertion Openings/Split Openings 6
Cable Length(m) 5 Rated Current(A) 15 Rated Voltage(V) 125
Supported countries (standards) Japan (PSE) Number Of Cores 3

Please check the type/dimensions/specifications of the part KC1334(5M) in the Multi-Use Power Strip, 6 Outlets 15-A Retaining, Cable Set with Integrated Flat-Blade Plug series.