(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Multi-Use Power Strip, 4 Outlets 15-A Retaining Cord Set with Flat-Blade Plug

Multi-Use Power Strip, 4 Outlets 15-A Retaining Cord Set with Flat-Blade Plug
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,466₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A retaining type power strip with 4 × 15-A sockets and a flat-blade plug that supports 3.5 mm22 feed wires.

[Features]
· Utilizes a flame-retardant / impact-resistant nylon resin case for supporting VCT 3.5 mm22 feed wires.
· Includes 4 sockets with grounded 2P, 15-A rating for use up to a total of 15 A.
· Equipped with a high-performance lightning surge absorbing element (varistor) (KC1130NF only).

Part Number
KC1130
KC1130(5M)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCable Length
(m)

₹ 4,465.91

1 Piece(s) 5 Day(s) or more 3

₹ 5,140.84

1 Piece(s) 6 Day(s) or more 5

Loading...

  1. 1

Basic Information

Plug shape A-3 Socket shape A-3 retain prevention Number of Insertion Openings/Split Openings 4
Rated Current(A) 15 Rated Voltage(V) 125 Supported countries (standards) Japan (PSE)
Number Of Cores 3 Additional Function Without noise filter