(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Multi-Use Power Strip, 6 Outlets 15-A Twist Lock, - Cable Set with Twist Lock Plug

Multi-Use Power Strip, 6 Outlets 15-A Twist Lock, - Cable Set with Twist Lock Plug
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,143₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Power strip with cord that features a twist lock plug, six 15 A locking sockets, and is designed to accommodate feed wiring and 3.5 mm22 wires.

[Features]
· Flame and impact-resistant nylon resin case is used that has a structure for supporting feed wiring and VCT 3.5 mm22.
▪ Has 6 sockets, and grounded 2-socket 15 A rating, and can be used up to a total of 15 A.

Part Number
KC1210
KC1210(5M)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCable Length
(m)

₹ 6,143.24

1 Piece(s) 7 Day(s) or more 3

₹ 6,874.42

1 Piece(s) 7 Day(s) or more 5

Loading...

  1. 1

Basic Information

Plug shape Hook/NEMA Socket shape Hook/NEMA Number of Insertion Openings/Split Openings 6
Rated Current(A) 15 Rated Voltage(V) 125 Supported countries (standards) Japan (PSE)
Number Of Cores 3 Socket shape detail Ground insulation type 2P hook type