(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Multi-Use Power Strip, 4 Outlets NEMA L6-15R, without Cable

Multi-Use Power Strip, 4 Outlets NEMA L6-15R, without Cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

NEMA L6-15R x 4-socket power strip with a structure that supports feed wiring and 3.5 mm22 wires.

[Features]
· Flame and impact-resistant nylon resin case is used that is structured to support feed wiring and VCT 3.5 mm22.
▪ Has 4 sockets, and grounded 2P 15 A rating, and can be used up to a total of 15 A.

Part Number
KU1050
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,723.78

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Socket shape Hook/NEMA Number of Insertion Openings/Split Openings 4 Rated Current(A) 15
Rated Voltage(V) 250 Supported countries (standards) Japan (PSE) Number Of Cores 3
Socket shape detail NEMA L6-15R

Please check the type/dimensions/specifications of the part KU1050 in the Multi-Use Power Strip, 4 Outlets NEMA L6-15R, without Cable series.

X
whatsapp-qr whatsapp-icon
Close

Comparison list