(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Access Flooring Power Strip, Removal Prevention Type 15 A × 4 Outlets, Without Cord

Access Flooring Power Strip, Removal Prevention Type 15 A × 4 Outlets, Without Cord
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,822₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This retainer 15 A x 4-port power strip can be connected to 5.5 mm2 wires and can be wired as part of a feed-through system.

[Features]
· A power strip where the feed wiring has structure that supports VCT 5.5 mm22 wire.
▪ Has 4 side sockets, and is ideal for use in an environment requiring reliable connections such as a free access floor.
· A total of 15 A can be used according to the grounded 2-socket, 15 A rating.

Part Number
AU1130
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 5,821.85

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Socket shape A-3 retain prevention Number of Insertion Openings/Split Openings 4 Rated Current(A) 15
Rated Voltage(V) 125 Supported countries (standards) Japan (PSE) Number Of Cores 3

Please check the type/dimensions/specifications of the part AU1130 in the Access Flooring Power Strip, Removal Prevention Type 15 A × 4 Outlets, Without Cord series.

X
whatsapp-qr whatsapp-icon