(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Waterproof Plate (Dust-Tight / Jet Type) Waterproof Round Lid

Waterproof Plate (Dust-Tight / Jet Type) Waterproof Round Lid
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,299₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brass cover for waterproof plates and flange inlets.
[Features]
·Waterproof plate (dust-tight, jet type).
·Waterproof flange inlet (dust-tight, jet type).
·Brass cover to cover plugs such as 15 A and cord connector body.
[Use]
·After passing the cable through the waterproof round lid, you can connect equipment such as a plug for use.

 

Specifications of waterproof round lid

IP65 (dust-tight / jet type) performance can be obtained by inserting the plug or cord connector body, and then screwing and sealing the waterproof plate and waterproof flange inlet.

  • * "W801-3" is a waterproof round lid dedicated to W801-2.

Shape and dimensional drawing of waterproof round lid (W701-3/W501-3)

 

(Units: mm)

 

Dimensional drawing (W701-3)

Dimensional drawing (W701-3)

[W701-3]

  • Waterproof and dust-proof protection rating: IP65 compliant product
  • Unit weight: 304.5 g
  • Note: Compatible plug: Main body section dimensions ø57 (diameter 57 mm) × 80 mm or less
  • Compatible cable finished outer diameter ø13 to 23 (Outer diameter 13 to 23 mm)

 

(Units: mm)

 

Dimensional drawing (W501-3)

Dimensional drawing (W501-3)

[W501-3]

  • Waterproof and dust-proof protection rating: IP65 compliant product
  • Unit weight: 170.8 g
  • Note: Compatible plug: Main body section dimensions ø44 (diameter 44 mm) × 60 mm or less
  • Dimensions: L = 96 / l = 66
  • Compatible cable finished outer diameter ø10 to 15 (Outer diameter 10 to 15 mm)
Part Number
W501-3
W511-3
W701-3
W901-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Color Packaging Quantity
(Piece)
Waterproof round lid applicable product

₹ 2,348.40

1 Piece(s) 5 Day(s) or more 10AC Outlet/Inlet Related Product (Other)Silver1For only W501-2· W502-2

₹ 2,298.75

1 Piece(s) 7 Day(s) or more ---1W501-2 W502-2, waterproof flange inlet (anti-dust, jet type ) 15A dedicated

₹ 4,054.60

1 Piece(s) 5 Day(s) or more -AC Outlet/Inlet Related Product (Other)Silver1W701-2 waterproof flange inlet (dustproof, jet type) 20 A ・30 A dedicated

₹ 5,351.30

1 Piece(s) 7 Day(s) or more -AC Outlet/Inlet Related Product (Other)Silver-W901-2, waterproof flange inlet (dust-tight / jet type) dedicated to 20 A / 30 A

Loading...

  1. 1