(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Plate Waterproof Panel Lift Cover

Plate Waterproof Panel Lift Cover
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,159₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This plate with an openable cover can be used as a waterproof seal for openings on panel surfaces.

[Features]
• This outlet for use with panels takes the form of a mountable plate that opens and closes.
• The specifications are waterproof when the cover is completely closed.
▪ Product conforms to JIS C0920 IP44 (Protection level according to the outer shell of electric machinery and devices).
• JIS C0920/IP44 waterproof performance is exhibited when the cover is completely closed.
• The lid is locked at the 80° and 160° positions when the plug is inserted.
• The material used for the main plate unit and the cover is a nylon resin with excellent shock resistance and environmental resistance that extinguishes itself if caught on fire.
• The unit can be locked easily while the cover is closed.

Part Number
PLC35W
PLC41W
PLC43W
PLC64W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWaterproof panel lift cover/hole diameter Conforming outlet diameter

₹ 1,165.80

1 Piece(s) 5 Day(s) or more φ35.5φ 34.5

₹ 1,165.80

1 Piece(s) 5 Day(s) or more φ41.5φ 40.5

₹ 1,250.11

1 Piece(s) 5 Day(s) or more φ 43Multi-purpose

₹ 1,159.20

1 Piece(s) 5 Day(s) or more φ64Multi-purpose

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Other) Color White Material Nylon
No. of mount installed outlets(Piece) 1 Lid Available Protection function (environmentally resistant) Available