(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Waterproof Coupler

Waterproof Coupler
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      340₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Waterproofing (IP44) can be achieved by combining with a twist lock type 2P 15 A plug and a connector body.

[Features]
▪ Mounting to a 30 A waterproof plug/waterproof cord connector body, and 60 A waterproof plug /cord connector body maintains waterproofing when not in use.
▪ Product conforms to JIS C0920 IP44 (Protection level according to the outer shell of electric machinery and devices).
· The cover is made of chloroprene rubber, which has superior weatherproof characteristics.
• The stainless steel ball chain (overall length of 230 mm) can be attached to plugs or to the threads of circular bands on cable connectors.

Part Number
Z0351
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 340.00

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Other) Color Other Packaging Quantity(Piece) 1
Waterproof application rated (hook type plug/code connector body) 2P 15A

Please check the type/dimensions/specifications of the part Z0351 in the Waterproof Coupler series.