(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Blank Plate × 2 for Boxes

Blank Plate × 2 for Boxes
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      736₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A plate for covering boxes with 2 holes where devices have been removed and holes on wall surfaces that are no longer needed.

[Features]
· When mounted using the mounting holes for an embedded outlet, functions as a plate with a cover.
· Functions as a dust-resistant jet-shaped plate when the cover is completely closed by being mounted in 4 locations using mounting holes for dust-resistant and jet types (screws sold separately).
· The openable cover is equipped with a hook for locking so locking can easily be performed.
· Also stops at the cover full open position (180°) when used.
• The main body plate and cover utilize a high-quality nylon resin.
• The product also maintains dust resistance and waterproof performance by using heat-resistant, soft resin/sealing for the bottom of the plate, as well as high-quality silicon rubber sealing for the interior of the cover.
• The main body plate and cover surface are available in two types: Silver, which has a beautiful and luxurious metallic silver paint finish, and the affordable standard specification, White.

Part Number
K1042A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 735.85

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Other) Material New metal (aluminum) Applicable boxes For 2 pieces
Overall Length (L)(mm) 120

Please check the type/dimensions/specifications of the part K1042A in the Blank Plate × 2 for Boxes series.