(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 15/12/2024 to 3:30 (IST) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Twist Lock Plate for Outlet, 15-A Dual × 2

Twist Lock Plate for Outlet, 15-A Dual × 2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      651₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A plate for twist locked 15 A embedded outlets (dual type x 2) has the rotational mating direction written on its surface.

[Features]
· Plate for twist locked pullout prevention embedded outlet with PULL <=> LOCK indicated on the plate surface.

Part Number
101-1A
101-1S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface display content Overall Length (L)
(mm)

₹ 671.82

1 Piece(s) 8 Day(s) or more 10New metal (aluminum)Release <=> lock120

₹ 650.55

1 Piece(s) 8 Day(s) or more 10Stainless SteelPull <=> LOCK115

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Other) Color Silver Supported installed outlet shape Hook type/retain type 15 A (dual type)
No. of mount installed outlets(Piece) 4 Applicable boxes For 2 pieces
X
whatsapp-qr whatsapp-icon