(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Flat-Blade Plate for Outlet, 15 A for Dual Horizontal

Flat-Blade Plate for Outlet, 15 A for Dual Horizontal
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      316₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A plate that is compatible with flat-bladed 15 A embedded outlets (dual-horizontal type) as well as with many other types of embedded outlets (dual-horizontal type).

[Features]
· Outlet plate that can accommodate various types of embedded outlets such as flat blade embedded outlets.

Part Number
1041A
1041N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Material

₹ 375.49

1 Piece(s) 5 Day(s) or more 10SilverNew metal (aluminum)

₹ 316.22

1 Piece(s) 7 Day(s) or more 10WhiteNylon

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Other) Supported installed outlet shape Flat blade type 15 A/20 A (dual-horizontal type) Installed outlet mounting pitch (l)(mm) 101
No. of mount installed outlets(Piece) 2 Applicable boxes For 1 pieces Surface display content NA