Bellows Suction Cups FG (2.5 Folds) - Spare Parts for FSG

Brand :
Schmalz
Caution
Product Description
Round bellows suction cup with 2.5 folds for handling of extremely sensitive workpieces (optimum damping effect).
Handling of workpieces with uneven surfaces, such as pipes (optimal adaptation to concave and convex surfaces).
Internal support surface (from diameter 52 mm) prevents workpiece from being sucked in.
Special design of the folds permits use in systems with very short cycle times.
| FG 3, 4, 7, 9 | FG 5, 52, 62 |
![]() | ![]() |
| FG 12...25 | FG 32...88 |
![]() | ![]() |
| Part Number | Ordering Code | Type* | d mm | d2 mm | D1 mm | Dk mm | Dmax(S)** mm | Ds mm | H mm | H2 mm | H3 mm | Z (Stroke) mm | |
| 10.01.06.00640 | FG 5 NBR-55 N017 | FG | 5 | 3.5 | 2.6 | 6.0 | 7.0 | 6.5 | 5.0 | 14.0 | 8.0 | - | 2.0 |
| 10.01.06.00642 | FG 5 SI-55 N017 | ||||||||||||
| 10.01.06.00050 | FG 7 NBR-55 N016 | FG | 7 | 4.5 | 1.8 | 6.5 | 9.0 | 7.0 | 5.9 | 14.0 | 3.8 | 6.5 | 3.0 |
| 10.01.06.00055 | FG 7 SI-55 N016 | ||||||||||||
| 10.01.06.00051 | FG 9 NBR-55 N016 | FG | 9 | 4.5 | 4.1 | 8.9 | 9.0 | 9.5 | 9.0 | 15.0 | 3.8 | 8.2 | 3.0 |
| 10.01.06.00056 | FG 9 SI-55 N016 | ||||||||||||
| 10.01.06.00557 | FG 12 NBR-55 N016 | FG | 12 | 4.5 | 5.0 | 12.0 | 10.0 | 13.0 | 12.0 | 21.0 | 3.8 | 9.0 | 7.0 |
| 10.01.06.00549 | FG 12 SI-55 N016 | ||||||||||||
| 10.01.06.00052 | FG 14 NBR-55 N016 | FG | 14 | 4.5 | 5.4 | 13.9 | 10.0 | 15.5 | 14.5 | 22.8 | 3.8 | 9.0 | 9.0 |
| 10.01.06.00057 | FG 14 SI-55 N016 | ||||||||||||
| 10.01.06.00053 | FG 18 NBR-55 N016 | FG | 18 | 4.5 | 8.0 | 17.8 | 10.0 | 19.0 | 17.2 | 22.6 | 3.8 | 9.0 | 9.0 |
| 10.01.06.00058 | FG 18 SI-55 N016 | ||||||||||||
| 10.01.06.00054 | FG 20 NBR-55 N016 | FG | 20 | 4.5 | 10.5 | 20.0 | 10.0 | 21.0 | 20.0 | 22.1 | 3.8 | 9.0 | 9.0 |
| 10.01.06.00059 | FG 20 SI-55 N016 | ||||||||||||
| 10.01.06.00335 | FG 25 NBR-55 N016 | FG | 25 | 4.5 | 10.0 | 25.0 | 10.0 | 26.0 | 23.0 | 34.0 | 3.8 | 9.0 | 18.0 |
| 10.01.06.00338 | FG 25 SI-55 N016 | ||||||||||||
| 10.01.06.00140 | FG 32 NBR-55 N018 | FG | 32 | 8.0 | 16.0 | 32.4 | 18.0 | 33.5 | 32.0 | 37.5 | 13.0 | 17.0 | 15.0 |
| 10.01.06.00144 | FG 32 SI-55 N018 | ||||||||||||
| 10.01.06.00141 | FG 42 NBR-55 N018 | FG | 42 | 8.0 | 17.8 | 43.5 | 18.0 | 45.0 | 42.6 | 46.0 | 13.0 | 17.0 | 20.0 |
| 10.01.06.00145 | FG 42 SI-55 N018 | ||||||||||||
| 10.01.06.00583 | FG 52 NBR-55 N018 | FG | 52 | 8.0 | 24.6 | 52.0 | 18.0 | 55.0 | 52.5 | 48.7 | 13.0 | - | 25.0 |
| 10.01.06.00585 | FG 52 SI-55 N018 | ||||||||||||
| 10.01.06.00142 | FG 62 NBR-55 N018 | FG | 62 | 8.0 | 29.5 | 62.0 | 18.0 | 65.0 | 62.2 | 54.0 | 13.0 | - | 29.0 |
| 10.01.06.00146 | FG 62 SI-55 N018 | ||||||||||||
**External dimension of the suction cup when it is pressed against the workpiece by the vacuum



