Vacuum Cup Filters VFT

Brand :
Schmalz
Caution
Product Description
Vacuum cup filter for protection of easily damaged vacuum generators by pre-filtering of the air
Filtering of vacuum and compressed air at pressures up to 7 bar.
Filtering light to medium contaminated air with pore size 80 µm.
Filtering heavy contaminated air with pore size 100 µm.
| VFT |
![]() |
| Part Number | Ordering Code | D mm | G1 | H mm | H1 mm | L mm |
| 10.07.01.00116 | VFT G1/8-IG 80 | 48.0 | G1/8"-F | 60 | 50 | 76 |
| 10.07.01.00117 | VFT G1/8-IG 100 | 48.0 | G1/8"-F | 60 | 50 | 76 |
| 10.07.01.00119 | VFT G1/4-IG 80 | 48.0 | G1/4"-F | 60 | 50 | 76 |
| 10.07.01.00120 | VFT G1/4-IG 100 | 48.0 | G1/4"-F | 60 | 50 | 76 |
| 10.07.01.00122 | VFT G3/8-IG 80 | 48.5 | G3/8"-F | 101 | 88 | 78 |
| 10.07.01.00123 | VFT G3/8-IG 100 | 48.5 | G3/8"-F | 101 | 88 | 78 |
| 10.07.01.00125 | VFT G1/2-IG 80 | 48.0 | G1/2"-F | 101 | 88 | 78 |
| 10.07.01.00126 | VFT G1/2-IG 100 | 48.5 | G1/2"-F | 101 | 88 | 78 |
| 10.07.01.00128 | VFT G3/4-IG 80 | 75.0 | G3/4"-F | 137 | 118 | 91 |
| 10.07.01.00129 | VFT G3/4-IG 100 | 75.0 | G3/4"-F | 137 | 118 | 91 |
