(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Hex socket head cap screw that is very useful in a wide range of scenes. The manufacturer has a wide selection of products, including sizes and surface treatments.
[Special Plating]
Tin cobalt / black nickel / thread lock coating (ALOK) / trivalent black / dacrotized / Geomet treatment / Lafre
Unit: mm
Nominal thread size (M) | Pitch (p) | dk | k | S | |||||
---|---|---|---|---|---|---|---|---|---|
Maximum (Standard dimensions)*1 | Maximum^*2 | Minimum | Maximum (Standard dimensions) | Minimum | Nominal (Standard dimensions) | Maximum | Minimum | ||
M1.4 | 0.30 | 2.6 | 2.74 | 2.46 | 1.4 | 1.26 | 1.3 | 1.36 | 1.32 |
M1.6 | 0.35 | 3.0 | 3.14 | 2.86 | 1.6 | 1.46 | 1.5 | 1.56 | 1.52 |
M2 | 0.40 | 3.8 | 3.98 | 3.62 | 2.0 | 1.86 | 1.5 | 1.58 | 1.52 |
M2.5 (M2.5) | 0.45 | 4.5 | 4.68 | 4.32 | 2.5 (2.6) | 2.36 (2.46) | 2.0 | 2.08 | 2.02 |
M3 | 0.50 | 5.5 | 5.68 | 5.32 | 3.0 | 2.86 | 2.5 | 2.58 | 2.52 |
M4 | 0.70 | 7.0 | 7.22 | 6.78 | 4.0 | 3.82 | 3.0 | 3.08 | 3.02 |
M5 | 0.80 | 8.5 | 8.72 | 8.28 | 5.0 | 4.82 | 4.0 | 4.095 | 4.02 |
M6 | 1.00 | 10.0 | 10.22 | 9.78 | 6.0 | 5.70 | 5.0 | 5.140 | 5.02 |
M8 | 1.25 | 13.0 | 13.27 | 12.73 | 8.0 | 7.64 | 6.0 | 6.140 | 6.02 |
M10 | 1.50 | 16.0 | 16.27 | 15.73 | 10.0 | 9.64 | 8.0 | 8.175 | 8.025 |
M12 | 1.75 | 18.0 | 18.27 | 17.73 | 12.0 | 11.57 | 10.0 | 10.175 | 10.025 |
(M14) | 2.00 | 21.0 | 21.33 | 20.67 | 14.0 | 13.57 | 12.0 | 12.212 | 12.032 |
M16 | 2.00 | 24.0 | 24.33 | 23.67 | 16.0 | 15.57 | 14.0 | 14.212 | 14.032 |
(M18) | 2.50 | 27.0 | 27.33 | 26.67 | 18.0 | 17.57 | 14.0 | 14.212 | 14.032 |
M20 | 2.50 | 30.0 | 30.33 | 29.67 | 20.0 | 19.48 | 17.0 | 17.230 | 17.050 |
M24 | 3.00 | 36.0 | 36.39 | 35.61 | 24.0 | 23.48 | 19.0 | 19.275 | 19.065 |
M30 | 3.50 | 45.0 | 45.39 | 44.61 | 30.0 | 29.48 | 22.0 | 22.275 | 22.065 |
M36 | 4.00 | 54.0 | 54.46 | 53.54 | 36.0 | 35.38 | 27.0 | 27.275 | 27.065 |
M42 | 4.50 | 63.0 | 63.46 | 62.54 | 42.0 | 41.38 | 32.0 | 32.33 | 32.08 |
Reference image | Surface Treatment | Features |
---|---|---|
![]() | Trivalent Black | ·Cheap and good corrosion resistance ·Alternative to black chromate |
![]() | Trivalent white | ·Cheap and good corrosion resistance ·Alternative to bright chromate and chromate |
![]() | Nickel plating | ·Also known as glossy nickel ·It is also used for decorative purposes because of its color ·Copper on the base has particularly good conductivity and is also used for electrical parts |
![]() | Black Nickel | ·Corrosion resistance is almost the same as nickel plating ·Color may vary slightly depending on the processor ·Generally, it has a strong purpose for decoration |
![]() | German Brown plating | ·Plating with the main purpose of decoration |
![]() | Brass plating | ·Brass plating ·Due to its color, it may be a substitute for gold plating, but it becomes dull over time ·It may be used for jewelry, light fixture, miscellaneous goods, etc., by taking advantage of the color ·Poor corrosion resistance |
![]() | Thread lock coating (ALOK) | Thread lock coating: ALOK features ·Excellent safety with plant-derived ingredients ·Good long-term storage ·Color: Yellow green |
![]() | Thread lock coating (F-Lock) | Thread lock coating: F-Lock features ·Excellent elasticity, resilience, abrasion resistance, and oil resistance ·Color: Purple |
![]() | Black oxide coating | ·Also used as a painting base ·The external appearance is glossy or not ·Poor corrosion resistance ·Sometimes called parkerizing, black oxide coating |
![]() | Electroless nickel plating | ·Excellent corrosion resistance and abrasion resistance ·Non-metallic conductor is possible |
![]() | Chromate plating | ·Correctly colored chromate ·Typical electrogalvanization in screws ·Cheap and good corrosion resistance |
![]() | Dacrotized | ·Excellent heat resistance, corrosion resistance, rust prevention, and salt resistance compared to electrogalvanizing ·Since the film thickness is thick, it is not suitable for small parts and may affect the fitting |
![]() | Geomet treatment | ·Excellent heat resistance and corrosion resistance ·Thin film high rust prevention treatment without worrying about hydrogen embrittlement ·Although it is expressed as plating, it is a painting-based treatment |
![]() | Bright chromate plating | ·To be correct, gloss chromate ·Typical electric zinc plating on screws ·Cheap but slightly inferior to chromate in corrosion resistance |
![]() | Tin cobalt | ·It may be selected as a substitute for chrome plating because of its color ·Poor corrosion resistance but cheaper than chrome plating |
![]() | LAFRE® | ·Even thinner than Geomet ·Excellent corrosion resistance |
![]() | Chrome plating | ·Excellent corrosion resistance and abrasion resistance ·Resistant to discoloration ·Long-term decorativeness can be maintained |
![]() | Clear anodizing | ·A film that forcibly oxidizes the surface ·Improves corrosion resistance and abrasion resistance ·Usually, "anodizing" refers to clear anodizing. Colorless. |
![]() | Black coloring (BK/SS Black) | ·Utilizes temperature control by chemicals and alkaline reaction ·There is no improvement in the corrosion resistance of the material, and there is a change in discoloration over time |
* The reference image shows the surface treatment, and some products with different shapes from the products on this page are posted.
* The color of the reference image may differ from the actual product depending on the operating environment of your browser and monitor.
Part Number |
---|
CSH-STD-M36-170 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 3,295.74 | 1 Piece(s) | 5 Day(s) or more |
Loading...
Nominal of Thread (M) | 36 | Length L (mm) | 170 | Material | SPCC |
---|---|---|---|---|---|
SurfaceTreatment | Dacromet | Basic Shape | Standard (Round) | Mounting Hole Shape | Hex Socket |
Pitch(mm) | 4 | Additional Shape | Standard | Screw Type | Half Thread |
Thread Type | Metric coarse | Strength Class (Steel) | 12.9 | Sales Unit | Low Quantity (can be purchased from one) |
Application | Standard | Screw M Diameter | M36 | Size (× Notation)(mm) | M36X170 |
Size (- Notation)(mm) | M36-170 | Standard Name (Material) | Steel |
Please check the type/dimensions/specifications of the part CSH-STD-M36-170 in the Hex Socket Head Cap Screw, Steel, Special Plating, Partially Threaded series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy