(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hex Socket Head Cap Screw, Steel, Fully-Threaded, Standard Plating【1-1,000 Pieces Per Package】

Hex Socket Head Cap Screw, Steel, Fully-Threaded, Standard Plating

Click this image to zoom it.

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,349₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative only. See the product standards for details.
  • The supply of this product is unstable, and some products have a long delivery time. Please note in advance.

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Hex socket head cap screw that is very useful in a wide range of scenes. The manufacturer has a wide selection of products, including sizes and surface treatments.
[Standard Plating]
Electroless nickel plating / chrome plating / nickel plating / trivalent white / bright chromate plating

 

Drawing

Fully-threaded

Hex socket head cap screw (fully-threaded / partially threaded) [1 to 500 pcs., 7 types of materials, 21 types of surface treatment]: Related images

Standard table

 

Unit: mm

Nominal thread size (M)Pitch (p)dkkS
Maximum
(Standard dimensions)*1
Maximum^*2MinimumMaximum
(Standard dimensions)
MinimumNominal (Standard dimensions)MaximumMinimum
M1.40.302.62.742.461.41.261.31.361.32
M1.60.353.03.142.861.61.461.51.561.52
M20.403.83.983.622.01.861.51.581.52
M2.5
(M2.5)
0.454.54.684.322.5
(2.6)
2.36
(2.46)
2.02.082.02
M30.505.55.685.323.02.862.52.582.52
M40.707.07.226.784.03.823.03.083.02
M50.808.58.728.285.04.824.04.0954.02
M61.0010.010.229.786.05.705.05.1405.02
M81.2513.013.2712.738.07.646.06.1406.02
M101.5016.016.2715.7310.09.648.08.1758.025
M121.7518.018.2717.7312.011.5710.010.17510.025
(M14)2.0021.021.3320.6714.013.5712.012.21212.032
M162.0024.024.3323.6716.015.5714.014.21214.032
(M18)2.5027.027.3326.6718.017.5714.014.21214.032
M202.5030.030.3329.6720.019.4817.017.23017.050
M243.0036.036.3935.6124.023.4819.019.27519.065
M303.5045.045.3944.6130.029.4822.022.27522.065
M364.0054.054.4653.5436.035.3827.027.27527.065
M424.5063.063.4662.5442.041.3832.032.3332.08
  • * 1 Maximum diameter without knurling
  • * 2 Maximum diameter with knurling

Product features details

Surface Treatment (reference)

Reference imageSurface TreatmentFeatures
Hex socket head cap screw (fully-threaded / partially threaded) [1 to 500 pcs., 7 types of materials, 21 types of surface treatment]: Related imagesTrivalent Black·Cheap and good corrosion resistance
·Alternative to black chromate
Hex socket head cap screw (fully-threaded / partially threaded) [1 to 500 pcs., 7 types of materials, 21 types of surface treatment]: Related imagesTrivalent white·Cheap and good corrosion resistance
·Alternative to bright chromate and chromate
Hex socket head cap screw (fully-threaded / partially threaded) [1 to 500 pcs., 7 types of materials, 21 types of surface treatment]: Related imagesNickel plating·Also known as glossy nickel
·It is also used for decorative purposes because of its color
·Copper on the base has particularly good conductivity and is also used for electrical parts
Hex socket head cap screw (fully-threaded / partially threaded) [1 to 500 pcs., 7 types of materials, 21 types of surface treatment]: Related imagesBlack Nickel·Corrosion resistance is almost the same as nickel plating
·Color may vary slightly depending on the processor
·Generally, it has a strong purpose for decoration
Hex socket head cap screw (fully-threaded / partially threaded) [1 to 500 pcs., 7 types of materials, 21 types of surface treatment]: Related imagesGerman Brown plating·Plating with the main purpose of decoration
Hex socket head cap screw (fully-threaded / partially threaded) [1 to 500 pcs., 7 types of materials, 21 types of surface treatment]: Related imagesBrass plating·Brass plating
·Due to its color, it may be a substitute for gold plating, but it becomes dull over time
·It may be used for jewelry, light fixture, miscellaneous goods, etc., by taking advantage of the color
·Poor corrosion resistance
Hex socket head cap screw (fully-threaded / partially threaded) [1 to 500 pcs., 7 types of materials, 21 types of surface treatment]: Related imagesThread lock coating (ALOK)Thread lock coating: ALOK features
·Excellent safety with plant-derived ingredients
·Good long-term storage
·Color: Yellow green
Hex socket head cap screw (fully-threaded / partially threaded) [1 to 500 pcs., 7 types of materials, 21 types of surface treatment]: Related imagesThread lock coating (F-Lock)Thread lock coating: F-Lock features
·Excellent elasticity, resilience, abrasion resistance, and oil resistance
·Color: Purple
Hex socket head cap screw (fully-threaded / partially threaded) [1 to 500 pcs., 7 types of materials, 21 types of surface treatment]: Related imagesBlack oxide coating·Also used as a painting base
·The external appearance is glossy or not
·Poor corrosion resistance
·Sometimes called parkerizing, black oxide coating
Hex socket head cap screw (fully-threaded / partially threaded) [1 to 500 pcs., 7 types of materials, 21 types of surface treatment]: Related imagesElectroless nickel plating·Excellent corrosion resistance and abrasion resistance
·Non-metallic conductor is possible
Hex socket head cap screw (fully-threaded / partially threaded) [1 to 500 pcs., 7 types of materials, 21 types of surface treatment]: Related imagesChromate plating·Correctly colored chromate
·Typical electrogalvanization in screws
·Cheap and good corrosion resistance
Hex socket head cap screw (fully-threaded / partially threaded) [1 to 500 pcs., 7 types of materials, 21 types of surface treatment]: Related imagesDacrotized·Excellent heat resistance, corrosion resistance, rust prevention, and salt resistance compared to electrogalvanizing
·Since the film thickness is thick, it is not suitable for small parts and may affect the fitting
Hex socket head cap screw (fully-threaded / partially threaded) [1 to 500 pcs., 7 types of materials, 21 types of surface treatment]: Related imagesGeomet treatment·Excellent heat resistance and corrosion resistance
·Thin film high rust prevention treatment without worrying about hydrogen embrittlement
·Although it is expressed as plating, it is a painting-based treatment
Hex socket head cap screw (fully-threaded / partially threaded) [1 to 500 pcs., 7 types of materials, 21 types of surface treatment]: Related imagesBright chromate plating·To be correct, gloss chromate
·Typical electric zinc plating on screws
·Cheap but slightly inferior to chromate in corrosion resistance
Hex socket head cap screw (fully-threaded / partially threaded) [1 to 500 pcs., 7 types of materials, 21 types of surface treatment]: Related imagesTin cobalt·It may be selected as a substitute for chrome plating because of its color
·Poor corrosion resistance but cheaper than chrome plating
Hex socket head cap screw (fully-threaded / partially threaded) [1 to 500 pcs., 7 types of materials, 21 types of surface treatment]: Related imagesLAFRE®·Even thinner than Geomet
·Excellent corrosion resistance
Hex socket head cap screw (fully-threaded / partially threaded) [1 to 500 pcs., 7 types of materials, 21 types of surface treatment]: Related imagesChrome plating·Excellent corrosion resistance and abrasion resistance
·Resistant to discoloration
·Long-term decorativeness can be maintained
Hex socket head cap screw (fully-threaded / partially threaded) [1 to 500 pcs., 7 types of materials, 21 types of surface treatment]: Related imagesClear anodizing·A film that forcibly oxidizes the surface
·Improves corrosion resistance and abrasion resistance
·Usually, "anodizing" refers to clear anodizing. Colorless.
Hex socket head cap screw (fully-threaded / partially threaded) [1 to 500 pcs., 7 types of materials, 21 types of surface treatment]: Related imagesBlack coloring (BK/SS Black)·Utilizes temperature control by chemicals and alkaline reaction
·There is no improvement in the corrosion resistance of the material, and there is a change in discoloration over time

* The reference image shows the surface treatment, and some products with different shapes from the products on this page are posted.

* The color of the reference image may differ from the actual product depending on the operating environment of your browser and monitor.

Part Number
CSH-STN-M1.6-6
CSHZ-STN-M4-70
CSHZ-STU-M24-100
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Material SurfaceTreatment Pitch
(mm)
Strength Class (Steel) Sales Unit Screw M Diameter Size (× Notation)
(mm)
Size (- Notation)
(mm)
Standard Name (Material)

₹ 58,858.00

1 Pack(s)

1,000 Pieces Per Package

Available 5 Day(s) or more -1.66[Steel] Equivalent to SCM[Nickel Plating] Nickel Plating0.3512.9Box/packageM1.6M1.6X6M1.6-6Steel

₹ 9,848.93

1 Pack(s)

200 Pieces Per Package

Available 5 Day(s) or more 10470[Steel] SCM-0.710.9Box/packageM4M4X70M4-70steel

₹ 1,348.65

1 Piece(s) 5 Day(s) or more -24100[Steel] SPCC[Bright Chrome Plating] Bright Chromate Plating310.9Low Quantity (can be purchased from one)M24M24X100M24-100Steel
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Material SurfaceTreatment Pitch
(mm)
Strength Class (Steel) Sales Unit Screw M Diameter Size (× Notation)
(mm)
Size (- Notation)
(mm)
Standard Name (Material)

Loading...

  1. 1

Basic Information

Basic Shape Standard (Round) Mounting Hole Shape Hex Socket Additional Shape Standard
Screw Type Complete thread Thread Type Metric coarse Application Standard
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list