Corrosion Resistant, SUS316 Fitting, New Type, SSPC (Straight)

Brand :
PISCO
Caution
- There are changes in the specifications for this series. Changes will be made sequentially from August 2024.
Product Description
[Features]
·Successfully made it more compact than previous products
·Adoption of lock claws greatly improve operability when opening the tube.
·All parts used are of oil-free specification and are compliant with the Food Sanitation Act of Japan
Drawing

Metric thread type

Tapered pipe thread type
Product Specification
| Operating fluid | Air, water (under certain conditions*), other chemicals, etc. (under certain conditions*) |
|---|---|
| Maximum operating pressure | 1.0 MPa |
| Operating vacuum pressure | -100 kPa |
| Operating temperature range | -5 to +150℃ (no freezing) |
- * When using water or other liquids as operating fluid, be sure to observe the following conditions.
1. When using water or other liquids, keep the surge pressure below the maximum operating pressure.
2. General tap water in Japan that is free of foreign substances and contaminants can be used. When using other types of water, please check with the actual equipment.
3. When using water or other liquid, be sure to use the insert ring.
4. Regarding chemicals, mixed gases, etc., compatibility with Nihon Pisco specifications may differ depending on usage conditions, so please check them before use.
Specifications Table
Unit: mm

*The L dimension of the tapered thread type is a reference dimension after tightening with screws.