(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Wheel material | Steel (trivalent chromate) | Specifications | Placon receiving metal fitting 41F |
---|---|---|---|
Conductive Application | Yes | - | - |
Caution
Loading...
Wheel material | Steel (trivalent chromate) | Specifications | Placon receiving metal fitting 41F |
---|---|---|---|
Conductive Application | Yes | - | - |
Loading...
Wheel material | Steel (trivalent chromate) | Specifications | Placon receiving metal fitting 41F |
---|---|---|---|
Conductive Application | Yes | - | - |
[Features]·CREFORM plastic container receiving bracket. ·Conductive compatible.
Loading...
Wheel material | Steel (trivalent chromate) | Specifications | Placon receiving metal fitting 41F |
---|---|---|---|
Conductive Application | Yes | - | - |
Caution
Loading...
Loading...
Loading...
Wheel material | Steel (trivalent chromate) | Specifications | Placon receiving metal fitting 41F |
---|---|---|---|
Conductive Application | Yes | - | - |
Wheel material | Steel (trivalent chromate) | Specifications | Placon receiving metal fitting 41F | Conductive Application | Yes |
---|
Please check the type/dimensions/specifications of the part EF-2041F in the Receiving Metal Fittings for Creform Placon series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy