(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Brand]Oriental Motor
[Voltage Specifications]
・AC100V
・AC200V
[Gearhead]
・ Parallel shaft gearhead
・ Hollow shaft flat gearhead
[Features]
・ Easy speed control by turning and pressing the setting dial
・ Easy wiring just by connecting the motor and driver and turning on the switch
・ Uses a new compact, high-output, high-efficiency brushless motor
・ Lineup of cable type and connector type
・ The connector type has a protection rating IP66 specification with high dust-proof and waterproof performance
・ Two types of motors are available that can be selected by connection method
Part Number |
---|
BLM5400HPK-5XH50S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Square Flange Dim. A (mm) | Rated Output (W) | Voltage Specifications | Power Supply | Gear Head Type | Velocity Control Range (r/min) | Shaft end shape | Reduction Ratio | Motor Protection Structure | Identification Part Number | Motor Connection Method | Combination Motor Mounting Angle Dimensions (mm) | Gearhead Size Symbol | Output Shaft Material | Connector Position | Specifications | Mounting Screws |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 81,718.38 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Combination | 90 | 400 | AC200 Type | Three-Phase | [Hollow Shaft] Hollow Shaft | 80 to 3600 | Round Shaft Type (With Key) | 50 | IP66 | None | Connector type | 90 | X | Stainless steel | Bottom | - | - |
Loading...
Motor Type | Standard | Main Body Shape | Square | Electromagnetic Brakes | No |
---|
Please check the type/dimensions/specifications of the part BLM5400HPK-5XH50S in the Brushless Motor, BLM Series series.
Part Number |
---|
BLM230HP-100SF |
BLM230HP-10FR |
BLM230HP-10S |
BLM5400HPK-5XH5S |
BLM5400HPK-5YH100S |
BLM5400HPK-5YH200S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Square Flange Dim. A (mm) | Rated Output (W) | Voltage Specifications | Power Supply | Gear Head Type | Velocity Control Range (r/min) | Shaft end shape | Reduction Ratio | Motor Protection Structure | Identification Part Number | Motor Connection Method | Combination Motor Mounting Angle Dimensions (mm) | Gearhead Size Symbol | Output Shaft Material | Connector Position | Specifications | Mounting Screws |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 31,818.02 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Unit | 60 | 30 | AC100 Type | Single-phase | Parallel Shafts | 80 to 4000 | - | 100 | IP66 | None | Connector type | - | - | Stainless steel | - | Compatible with H1 grease for food machine | Attachment | ||
₹ 30,766.09 | 1 Piece(s) | 29 Day(s) or more | [Set] Motor Unit | 60 | 30 | AC100 Type | Single-phase | [Hollow Shaft] Hollow Flat | 80 to 4000 | - | 10 | IP66 | None | Connector type | - | - | Steel | - | - | Attachment | ||
₹ 24,524.60 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Unit | 60 | 30 | AC200 Type | Single-phase | Parallel Shafts | 80 to 4000 | - | 10 | IP66 | None | Connector type | - | - | Stainless steel | - | - | Attachment | ||
₹ 77,192.56 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Combination | 90 | 400 | AC200 Type | Three-Phase | [Hollow Shaft] Hollow Shaft | 80 to 3600 | Round Shaft Type (With Key) | 5 | IP66 | None | Connector type | 90 | X | Stainless steel | Bottom | - | - | ||
₹ 99,399.60 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Combination | 90 | 400 | AC200 Type | Three-Phase | [Hollow Shaft] Hollow Shaft | 80 to 3600 | Round Shaft Type (With Key) | 100 | IP66 | None | Connector type | 90 | Y | Stainless steel | Bottom | - | - | ||
₹ 116,368.38 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Combination | 90 | 400 | AC200 Type | Three-Phase | [Hollow Shaft] Hollow Shaft | 80 to 3600 | Round Shaft Type (With Key) | 200 | IP66 | None | Connector type | 90 | Y | Stainless steel | Bottom | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy