(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Brand]Oriental Motor
[Voltage Specifications]
・AC100V
・AC200V
[Gearhead]
・ Parallel shaft gearhead
・ Hollow shaft flat gearhead
[Features]
・ Easy speed control by turning and pressing the setting dial
・ Easy wiring just by connecting the motor and driver and turning on the switch
・ Uses a new compact, high-output, high-efficiency brushless motor
・ Lineup of cable type and connector type
・ The connector type has a protection rating IP66 specification with high dust-proof and waterproof performance
・ Two types of motors are available that can be selected by connection method
Part Number |
---|
BLM5400HPK-5XH10S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Square Flange Dim. A (mm) | Rated Output (W) | Voltage Specifications | Power Supply | Gear Head Type | Velocity Control Range (r/min) | Shaft end shape | Reduction Ratio | Motor Protection Structure | Identification Part Number | Motor Connection Method | Combination Motor Mounting Angle Dimensions (mm) | Gearhead Size Symbol | Output Shaft Material | Connector Position | Specifications | Mounting Screws |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 77,192.56 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Combination | 90 | 400 | AC200 Type | Three-Phase | [Hollow Shaft] Hollow Shaft | 80 to 3600 | Round Shaft Type (With Key) | 10 | IP66 | None | Connector type | 90 | X | Stainless steel | Bottom | - | - |
Loading...
Motor Type | Standard | Main Body Shape | Square | Electromagnetic Brakes | No |
---|
Please check the type/dimensions/specifications of the part BLM5400HPK-5XH10S in the Brushless Motor, BLM Series series.
Part Number |
---|
BLM230HP-100SF |
BLM230HP-10FR |
BLM230HP-10S |
BLM5400HPK-5XH15S |
BLM5400HPK-5XH20S |
BLM5400HPK-5XH30S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Square Flange Dim. A (mm) | Rated Output (W) | Voltage Specifications | Power Supply | Gear Head Type | Velocity Control Range (r/min) | Shaft end shape | Reduction Ratio | Motor Protection Structure | Identification Part Number | Motor Connection Method | Combination Motor Mounting Angle Dimensions (mm) | Gearhead Size Symbol | Output Shaft Material | Connector Position | Specifications | Mounting Screws |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 31,818.02 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Unit | 60 | 30 | AC100 Type | Single-phase | Parallel Shafts | 80 to 4000 | - | 100 | IP66 | None | Connector type | - | - | Stainless steel | - | Compatible with H1 grease for food machine | Attachment | ||
₹ 30,766.09 | 1 Piece(s) | 29 Day(s) or more | [Set] Motor Unit | 60 | 30 | AC100 Type | Single-phase | [Hollow Shaft] Hollow Flat | 80 to 4000 | - | 10 | IP66 | None | Connector type | - | - | Steel | - | - | Attachment | ||
₹ 24,524.60 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Unit | 60 | 30 | AC200 Type | Single-phase | Parallel Shafts | 80 to 4000 | - | 10 | IP66 | None | Connector type | - | - | Stainless steel | - | - | Attachment | ||
₹ 77,192.56 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Combination | 90 | 400 | AC200 Type | Three-Phase | [Hollow Shaft] Hollow Shaft | 80 to 3600 | Round Shaft Type (With Key) | 15 | IP66 | None | Connector type | 90 | X | Stainless steel | Bottom | - | - | ||
₹ 77,192.56 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Combination | 90 | 400 | AC200 Type | Three-Phase | [Hollow Shaft] Hollow Shaft | 80 to 3600 | Round Shaft Type (With Key) | 20 | IP66 | None | Connector type | 90 | X | Stainless steel | Bottom | - | - | ||
₹ 78,324.35 | 1 Piece(s) | 28 Day(s) or more | [Set] Motor Combination | 90 | 400 | AC200 Type | Three-Phase | [Hollow Shaft] Hollow Shaft | 80 to 3600 | Round Shaft Type (With Key) | 30 | IP66 | None | Connector type | 90 | X | Stainless steel | Bottom | - | - |