(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Brushless Motor, BLM Series (Part Number)

Brushless Motor, BLM Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,877₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Brand]Oriental Motor
[Voltage Specifications]
・AC100V
・AC200V
[Gearhead]
・ Parallel shaft gearhead
・ Hollow shaft flat gearhead
[Features]
・ Easy speed control by turning and pressing the setting dial
・ Easy wiring just by connecting the motor and driver and turning on the switch
・ Uses a new compact, high-output, high-efficiency brushless motor
・ Lineup of cable type and connector type
・ The connector type has a protection rating IP66 specification with high dust-proof and waterproof performance
・ Two types of motors are available that can be selected by connection method







Part Number
BLM230HP-50S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Square Flange Dim. A
(mm)
Rated Output
(W)
Voltage Specifications Power Supply Gear Head Type Velocity Control Range
(r/min)
Shaft end shape Reduction Ratio Motor Protection Structure Identification Part Number Motor Connection Method Combination Motor Mounting Angle Dimensions
(mm)
Gearhead Size Symbol Output Shaft Material Connector Position Specifications Mounting Screws

₹ 25,310.80

1 Piece(s) 28 Day(s) or more [Set] Motor Unit6030AC200 TypeSingle-phaseParallel Shafts80 to 4000-50IP66NoneConnector type--Stainless steel--Attachment

Loading...

  1. 1
 

Basic Information

Motor Type Standard Main Body Shape Square Electromagnetic Brakes No

Please check the type/dimensions/specifications of the part BLM230HP-50S in the Brushless Motor, BLM Series series.

Product variants

Part Number
BLM230HP-100SF
BLM230HP-10FR
BLM230HP-10S
BLM230HP-50SF
BLM230HP-5FR
BLM230HP-5S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Square Flange Dim. A
(mm)
Rated Output
(W)
Voltage Specifications Power Supply Gear Head Type Velocity Control Range
(r/min)
Shaft end shape Reduction Ratio Motor Protection Structure Identification Part Number Motor Connection Method Combination Motor Mounting Angle Dimensions
(mm)
Gearhead Size Symbol Output Shaft Material Connector Position Specifications Mounting Screws

₹ 31,818.02

1 Piece(s) 28 Day(s) or more [Set] Motor Unit6030AC100 TypeSingle-phaseParallel Shafts80 to 4000-100IP66NoneConnector type--Stainless steel-Compatible with H1 grease for food machineAttachment

₹ 30,766.09

1 Piece(s) 29 Day(s) or more [Set] Motor Unit6030AC100 TypeSingle-phase[Hollow Shaft] Hollow Flat80 to 4000-10IP66NoneConnector type--Steel--Attachment

₹ 24,524.60

1 Piece(s) 28 Day(s) or more [Set] Motor Unit6030AC200 TypeSingle-phaseParallel Shafts80 to 4000-10IP66NoneConnector type--Stainless steel--Attachment

₹ 31,818.02

1 Piece(s) 28 Day(s) or more [Set] Motor Unit6030AC100 TypeSingle-phaseParallel Shafts80 to 4000-50IP66NoneConnector type--Stainless steel-Compatible with H1 grease for food machineAttachment

₹ 30,766.09

1 Piece(s) 29 Day(s) or more [Set] Motor Unit6030AC100 TypeSingle-phase[Hollow Shaft] Hollow Flat80 to 4000-5IP66NoneConnector type--Steel--Attachment

₹ 24,524.60

1 Piece(s) 28 Day(s) or more [Set] Motor Unit6030AC200 TypeSingle-phaseParallel Shafts80 to 4000-5IP66NoneConnector type--Stainless steel--Attachment
X
whatsapp-qr whatsapp-icon