(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stepper Motor, PK Series (Part Number)

Stepper Motor, PK Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,667₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Oriental Motor, stepper motor PK Series.

 
Part Number
PK264-03A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSquare Flange Size A
(mm)
Power Supply Voltage Specifications Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Main Body Length L / L1
(mm)
Reduction Ratio Shaft Shape Encoder Gearhead type Accessory Specifications Connection Rated Current Connection Cable Type

₹ 7,145.89

1 Piece(s) 18 Day(s) or more 56.4Two-phaseDC SpecificationsOpen loop1.80.39NoUnipolar-~0.4---Single shaftN/AStandard-StandardUnipolar 6 lead wire3 A/phaseLead method

Loading...

  1. 1

Basic Information

Type Details Motor Unit

Please check the type/dimensions/specifications of the part PK264-03A in the Stepper Motor, PK Series series.

Product variants

Part Number
PK243-02B
PK243-03A
PK243-03B
PK264-03B
PK264A1-SG10
PK264A1-SG18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSquare Flange Size A
(mm)
Power Supply Voltage Specifications Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Main Body Length L / L1
(mm)
Reduction Ratio Shaft Shape Encoder Gearhead type Accessory Specifications Connection Rated Current Connection Cable Type

₹ 5,901.82

1 Piece(s) 18 Day(s) or more 42Two-phaseDC SpecificationsOpen loop1.80.16NoUnipolar-~0.2---Double shaftN/AStandard-StandardUnipolar 6 lead wire0.4 A/phaseLead method

₹ 5,667.42

1 Piece(s) 18 Day(s) or more 42Two-phaseDC SpecificationsOpen loop1.80.16NoUnipolar-~0.2---Single shaftN/AStandard-StandardUnipolar 6 lead wire0.31 A/phaseLead method

₹ 5,901.82

1 Piece(s) 19 Day(s) or more 42Two-phaseDC SpecificationsOpen loop1.80.16NoUnipolar-~0.2---Double shaftN/AStandard-StandardUnipolar 6 lead wire0.31 A/phaseLead method

₹ 7,421.80

1 Piece(s) 18 Day(s) or more 56.4Two-phaseDC SpecificationsOpen loop1.80.39NoUnipolar-~0.4---Double shaftN/AStandard-StandardUnipolar 6 lead wire3 A/phaseLead method

₹ 15,505.05

1 Piece(s) 18 Day(s) or more 60Two-phaseDC SpecificationsOpen loop0.182.7PresenceUnipolar-~3--10Single shaftN/ASH--Unipolar 6 lead wire1 A/phaseLead method

₹ 16,360.93

1 Piece(s) 18 Day(s) or more 60Two-phaseDC SpecificationsOpen loop0.13PresenceUnipolar-~3--18Single shaftN/ASH--Unipolar 6 lead wire1 A/phaseLead method
X
whatsapp-qr whatsapp-icon