(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Oriental Motor, stepper motor PK Series.
Part Number |
---|
PK523PMB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Main Body Length L / L1 (mm) | Reduction Ratio | Shaft Shape | Encoder | Gearhead type | Accessory | Specifications | Connection | Rated Current | Connection Cable Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,764.82 | 1 Piece(s) | 13 Day(s) or more | 28 | Five-phase | DC Specifications | Open loop | 0.36 | - | No | - | - | - | N/A | 32 | - | Double shaft | N/A | Standard | - | High resolution | - | 0.35 A/phase | Connector connection method |
Loading...
Type Details | Motor Unit |
---|
Please check the type/dimensions/specifications of the part PK523PMB in the Stepper Motor, PK Series series.
Part Number |
---|
PK243-02B |
PK243-03A |
PK243-03B |
PK524PMA |
PK524PMB |
PK525PA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Main Body Length L / L1 (mm) | Reduction Ratio | Shaft Shape | Encoder | Gearhead type | Accessory | Specifications | Connection | Rated Current | Connection Cable Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,901.82 | 1 Piece(s) | 18 Day(s) or more | 42 | Two-phase | DC Specifications | Open loop | 1.8 | 0.16 | No | Unipolar | - | ~0.2 | - | - | - | Double shaft | N/A | Standard | - | Standard | Unipolar 6 lead wire | 0.4 A/phase | Lead method | ||
₹ 5,667.42 | 1 Piece(s) | 18 Day(s) or more | 42 | Two-phase | DC Specifications | Open loop | 1.8 | 0.16 | No | Unipolar | - | ~0.2 | - | - | - | Single shaft | N/A | Standard | - | Standard | Unipolar 6 lead wire | 0.31 A/phase | Lead method | ||
₹ 5,901.82 | 1 Piece(s) | 19 Day(s) or more | 42 | Two-phase | DC Specifications | Open loop | 1.8 | 0.16 | No | Unipolar | - | ~0.2 | - | - | - | Double shaft | N/A | Standard | - | Standard | Unipolar 6 lead wire | 0.31 A/phase | Lead method | ||
₹ 11,183.13 | 1 Piece(s) | 13 Day(s) or more | 28 | Five-phase | DC Specifications | Open loop | 0.36 | - | No | - | - | - | N/A | 40 | - | Single shaft | N/A | Standard | - | High resolution | - | 0.35 A/phase | Connector connection method | ||
₹ 11,459.04 | 1 Piece(s) | 13 Day(s) or more | 28 | Five-phase | DC Specifications | Open loop | 0.36 | - | No | - | - | - | N/A | 40 | - | Double shaft | N/A | Standard | - | High resolution | - | 0.35 A/phase | Connector connection method | ||
₹ 10,737.98 | 1 Piece(s) | 13 Day(s) or more | 28 | Five-phase | DC Specifications | Open loop | 0.72 | - | No | - | - | - | N/A | 51.5 | - | Single shaft | N/A | Standard | - | High Torque | - | 0.35 A/phase | Connector connection method |