(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Oriental Motor, stepper motor PK Series.
Part Number |
---|
PK599H-A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Main Body Length L / L1 (mm) | Reduction Ratio | Shaft Shape | Encoder | Gearhead type | Accessory | Specifications | Connection | Rated Current | Connection Cable Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 26,362.33 | 1 Piece(s) | 18 Day(s) or more | 85 | Five-phase | DC Specifications | Open loop | 0.72 | 4.1 | No | - | - | ~5 | - | - | - | Single shaft | N/A | Standard | - | High Speed | - | 2.8 A/phase | Lead method |
Loading...
Type Details | Motor Unit |
---|
Please check the type/dimensions/specifications of the part PK599H-A in the Stepper Motor, PK Series series.
Part Number |
---|
PK243-02B |
PK243-03A |
PK243-03B |
PK599H-B |
PKE243A |
PKE243A-L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Main Body Length L / L1 (mm) | Reduction Ratio | Shaft Shape | Encoder | Gearhead type | Accessory | Specifications | Connection | Rated Current | Connection Cable Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,901.82 | 1 Piece(s) | 18 Day(s) or more | 42 | Two-phase | DC Specifications | Open loop | 1.8 | 0.16 | No | Unipolar | - | ~0.2 | - | - | - | Double shaft | N/A | Standard | - | Standard | Unipolar 6 lead wire | 0.4 A/phase | Lead method | ||
₹ 5,667.42 | 1 Piece(s) | 18 Day(s) or more | 42 | Two-phase | DC Specifications | Open loop | 1.8 | 0.16 | No | Unipolar | - | ~0.2 | - | - | - | Single shaft | N/A | Standard | - | Standard | Unipolar 6 lead wire | 0.31 A/phase | Lead method | ||
₹ 5,901.82 | 1 Piece(s) | 19 Day(s) or more | 42 | Two-phase | DC Specifications | Open loop | 1.8 | 0.16 | No | Unipolar | - | ~0.2 | - | - | - | Double shaft | N/A | Standard | - | Standard | Unipolar 6 lead wire | 0.31 A/phase | Lead method | ||
₹ 27,148.55 | 1 Piece(s) | 18 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 6,926.89 | 1 Piece(s) | 18 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 7,492.11 | 1 Piece(s) | 18 Day(s) or more | 42 | Two-phase | DC Specifications | Open loop | 1.8 | 0.24 | No | Unipolar | - | ~0.3 | - | - | - | Single shaft | N/A | Standard | Attached cable (0.6 m) | High torque and high efficiency | Unipolar 6 lead wire | 0.95 A/phase | - |