(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Oriental Motor, stepper motor PK Series.
Part Number |
---|
PK2913-01A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Main Body Length L / L1 (mm) | Reduction Ratio | Shaft Shape | Encoder | Gearhead type | Accessory | Specifications | Connection | Rated Current | Connection Cable Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 29,666.07 | 1 Piece(s) | 18 Day(s) or more | 85 | Two-phase | DC Specifications | Open loop | 1.8 | 6.6 | No | Unipolar | - | ~10 | N/A | - | - | Single shaft | N/A | Standard | - | Standard | Unipolar 6 lead wire | 2 A/phase | Lead method |
Loading...
Type Details | Motor Unit |
---|
Please check the type/dimensions/specifications of the part PK2913-01A in the Stepper Motor, PK Series series.
Part Number |
---|
PK243-02B |
PK243-03A |
PK243-03B |
PK2913-01B |
PK2913-02A |
PK2913-02B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Main Body Length L / L1 (mm) | Reduction Ratio | Shaft Shape | Encoder | Gearhead type | Accessory | Specifications | Connection | Rated Current | Connection Cable Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,901.82 | 1 Piece(s) | 18 Day(s) or more | 42 | Two-phase | DC Specifications | Open loop | 1.8 | 0.16 | No | Unipolar | - | ~0.2 | - | - | - | Double shaft | N/A | Standard | - | Standard | Unipolar 6 lead wire | 0.4 A/phase | Lead method | ||
₹ 5,667.42 | 1 Piece(s) | 18 Day(s) or more | 42 | Two-phase | DC Specifications | Open loop | 1.8 | 0.16 | No | Unipolar | - | ~0.2 | - | - | - | Single shaft | N/A | Standard | - | Standard | Unipolar 6 lead wire | 0.31 A/phase | Lead method | ||
₹ 5,901.82 | 1 Piece(s) | 19 Day(s) or more | 42 | Two-phase | DC Specifications | Open loop | 1.8 | 0.16 | No | Unipolar | - | ~0.2 | - | - | - | Double shaft | N/A | Standard | - | Standard | Unipolar 6 lead wire | 0.31 A/phase | Lead method | ||
₹ 30,562.13 | 1 Piece(s) | 18 Day(s) or more | 85 | Two-phase | DC Specifications | Open loop | 1.8 | 6.6 | No | Unipolar | - | ~10 | N/A | - | - | Double shaft | N/A | Standard | - | Standard | Unipolar 6 lead wire | 2 A/phase | Lead method | ||
₹ 29,666.07 | 1 Piece(s) | 18 Day(s) or more | 85 | Two-phase | DC Specifications | Open loop | 1.8 | 6.6 | No | Unipolar | - | ~10 | N/A | - | - | Single shaft | N/A | Standard | - | Standard | Unipolar 6 lead wire | 4 A/phase | Lead method | ||
₹ 30,562.13 | 1 Piece(s) | 18 Day(s) or more | 85 | Two-phase | DC Specifications | Open loop | 1.8 | 6.6 | No | Unipolar | - | ~10 | N/A | - | - | Double shaft | N/A | Standard | - | Standard | Unipolar 6 lead wire | 4 A/phase | Lead method |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy